| KP 1830 |  | Film, Polypropylene | Polypropylene Film Capacitor Related Document: IEC 60384-13 | Through Hole | 250 | 2.2 nF | 15 nF |
| 63 | 3.3 nF | 22 nF |
| 630 | 100 pF | 1.5 nF |
| MKP 335 5 X2 |  | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | Through Hole | 275 | 10 nF | 0.47 µF |
| MKP 336 6 Y2 |  | Film, Polypropylene | Class Y2, AC 250V, C-range 1nF-47nF, 10-15mm pitch, boxed | Through Hole | | 1 nF | 47 nF |
| MKP 338 2 X2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | Through Hole | 275 | 1 nF | 3.3 µF |
| MKP 338 4 X2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | Through Hole | 300 | 10 nF | 3.3 µF |
| 305 | 3.3 µF | 10 µF |
| MKP 338 6 Y2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | Through Hole | 300 | 1 nF | 0.47 µF |
| MKP 339 X2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | Through Hole | 275 | 1 nF | 3.3 µF |
| MKP 416 to 420 |  | Film, Polypropylene | Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Through Hole | 160 | 24 nF | 1.1 µF |
| 250 | 10 nF | 0.68 µF |
| 400 | 1 nF | 0.36 µF |
| 63 | 36 nF | 1.1 µF |
| 630 | 1.5 nF | 0.16 µF |
| Type 715P |  | Film, Polypropylene | Polypropylene Film Capacitors Orange Drop¤, Low Loss | Through Hole | 1200 | 12 nF | 33 µF |
| 1600 |
| 200 |
| 400 |
| 600 |
| 800 |
|
| Type 715P HV |  | Film, Polypropylene | Polypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC | Through Hole | 1000000 | 1 nF | 10 nF |
| 1800 |
| 1800000 |
| Type 716P |  | Film, Polypropylene | Polypropylene Film Capacitors High Performance, Orange Drop¤ | Through Hole | 1200 | 10 nF | 39 nF |
| 1600 |
| 200 |
| 400 |
| 600 |
| 800 |
|
| F1778-AC305V |  | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | Through Hole | 250 | 2 pF | 12 µF |
| KP/MMKP 376 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | Through Hole | 630 | 4.7 nF | 0.27 µF |
| MKP 1842 |  | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | 400 | 10 nF | 0.68 µF |
| MKP 1844 |  | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | 400 | 10 nF | 1 µF |
| MKP 379 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 160 | 75 nF | 6.2 µF |
| 250 | 47 nF | 3.9 µF |
| 400 | 22 nF | 2 µF |
| 630 | 10 nF | 1 µF |
| MKP 380 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 100 | 18 nF | 0.1 µF |
| 160 | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| 630 | 1.5 nF | 10 nF |
| MKP 385 |  | Film, Polypropylene, Metallized | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | Through Hole | 1600 | 2 nF | 33 nF |
| 2000 | 1 nF | 20 nF |
| MKP/MKP 378 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | Through Hole | 1000 | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| Type 730P |  | Film, Polypropylene, Metallized | Film Capacitors High Frequency, Wrap-and-Fill, Metalized Polypropylene | Through Hole | 100 | 0.22 µF | 10 µF |
| 630 | 22 nF | 1 µF |
| Type 735P |  | Film, Polypropylene, Metallized | Film Capacitors High Current, Wrap-and-Fill, Metalized Polypropylene | Through Hole | 100000 | 1 µF | 30 µF |
| 400000 |
| V735P |  | Film, Polypropylene, Metallized | Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene | Through Hole | 100 | 1 µF | 30 µF |
| 200 | 20 µF |
| 400 | 10 µF |
| F1778-275V |  | Polypropylene film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP) | Through Hole | 275 | | |
| F1779 |  | Polypropylene film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT) | Through Hole | 275 | | |
| KP 374 |  | Polypropylene film | AC and Pulse Polypropylene Film Foil Capacitors KP Radial Epoxy Lacquered Type | Through Hole | | | |
| KP/MKP 375 |  | Polypropylene film | AC and Pulse Polypropylene Film Capacitors KP/MKP Radial Epoxy Lacquered Type | Through Hole | | 0.1 µF | 270 µF |
| MKP 1837 |  | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Through Hole | 160 | 10 nF | 0.1 µF |
| MKP 1839 |  | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Through Hole | 160 | 33 nF | 10 µF |
| 250 | 10 nF | 6.8 µF |
| 400 | 6.8 nF | 2.2 µF |
| 630 | 1 nF | 1.5 µF |
| MKP 1840.../...-M |  | Polypropylene film | Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200 | Through Hole | 1000 | 4.7 nF | 1.5 µF |
| 1600 | 6.8 nF | 0.68 µF |
| 2000 | 1 nF | 68 nF |
| 250 | 10 nF | 6.8 µF |
| 400 | 6.8 nF |
| 630 | 1 nF | 4.7 µF |
| MKP 1846 |  | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Through Hole | 1000 | 3.3 nF | 0.22 µF |
| 1600 | 1 nF |
| 2000 | 0.1 µF |
| 630 | 6.8 nF | 0.68 µF |
| MKP 336 1 X1 |  | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 10 nF | 12 µF |
| MKP 3362 X2 |  | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | 1 nF | 12 µF |
| MKP 338 1 X1 |  | Polypropylene film | Interference Suppression Film Capacitors MKP Radial Potted Type | | | | |
| MKP 422 |  | Polypropylene film | Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications | Through Hole | | 1 nF | 47 nF |
| MKP 479 |  | Polypropylene film | AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type | Through Hole | | 10 nF | 3.9 µF |
| MMKP 383 |  | Polypropylene film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Through Hole | | 1 nF | 2.7 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |