VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Through hole>RFI (AC Mains) (41 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (19):
  Application Note (1)
  Ordering Info (3)
  Selector Guide (1)
  Technical Note (10)
  Promotional Material (4)
Press Releases
Capacitors: Through hole - RFI (AC Mains)
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Draloric, Vishay Roederstein

All 41 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
VKOinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VACThrough Hole300 1 nF 4.7 nF
440
VKPinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole500 470 pF 4.7 nF
760
W1XinfoCeramic, Singlelayer: ACCeramic Disc Capacitors, Class X1, 275VACThrough Hole275 4.7 nF 22 nF
WKOinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VACThrough Hole300 33 pF 4.7 nF
440
WKPinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole500 33 pF 4.7 nF
760
WYOinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VACThrough Hole250 1 nF 12 nF
440
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 VThrough Hole275 22 nF 0.47 µF
MKP 336 6 Y2infoFilm, PolypropyleneClass Y2, AC 250V, C-range 1nF-47nF, 10-15mm pitch, boxedThrough Hole 1 nF 47 nF
MKP 338 2 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
MKP 338 4 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 10 nF 3.3 µF
305 3.3 µF 10 µF
MKP 338 6 Y2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 1 nF 0.47 µF
MKP 339 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
F1778-AC305VinfoFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards Through Hole250 2 pF 12 µF
F1722-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)Through Hole440 10 nF 0.47 µF
F1772-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)Through Hole275 10 nF 2.2 µF
F1772-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)Through Hole275 10 nF 2.2 µF
F1772-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)Through Hole300 10 nF 2.2 µF
F1772-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)Through Hole300 10 nF 2.2 µF
F1772-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)Through Hole440 10 nF 1 µF
F1772-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)Through Hole440 10 nF 1 µF
F1773-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)Through Hole253 10 nF 2.2 µF
F1774-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)Through Hole275 10 nF 2.2 µF
F1774-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)Through Hole300 10 nF 2.2 µF
F1774-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)Through Hole300 10 nF 2.2 µF
F1774-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)Through Hole440 10 nF 1 µF
F1774-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)Through Hole440 10 nF 1 µF
F1778-275VinfoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP)Through Hole275
F1779infoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT)Through Hole275
MKP 336 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 10 nF 12 µF
MKP 3362 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 338 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type
F1740-1511 and F1740-1411infoSuppression Capacitors, (Bi-polar) Capacitors Class X2 AC 275 VThrough Hole275 6.8 nF 0.47 µF
F1740-3501infoSuppression Capacitors, (Bi-polar) Capacitors Class X1Y2 AC 275/250 VThrough Hole250 2.7 nF 2.7 nF
275 27 nF 0.22 µF
F1740-3550 and F1740-3558infoSuppression Capacitors, (Bi-polar) Capacitors Class X1/Y2 AC 275/250 VThrough Hole250 2.7 nF 4.7 nF
275 22 nF 0.47 µF
F1740-3800 and F1740-3820infoSuppression Capacitors for Washing Machines/Dishwashers Class X1/Y2 AC 275/250 VThrough Hole275 0.27 µF 0.47 µF
F1740-5511 and F1740-5581infoSuppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/ 250 VThrough Hole250 2.7 nF 4.7 nF
275 22 nF 0.47 µF
F1740-5550 and F1740-5558infoSuppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/250 VThrough Hole250 2.7 nF 4.7 nF
275 22 nF 0.47 µF
F1746-3511 and F1746-3581infoSuppression Capacitors (Bi-polar) Capacitors Class X1/Y2 AC 275 V/250 VThrough Hole250 2.7 nF 4.7 nF
275 0.1 µF 0.47 µF
F1746-5511 and F1746-5581infoSuppression Capacitors (Quadripolar) Capacitors Class X1/Y2 AC 275 V/250 VThrough Hole250 2.7 nF 4.7 nF
275 0.1 µF 0.47 µF
F1774-2000infoAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)Through Hole275 10 nF 2.2 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account