VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Through hole>Surface mount (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Technical Note (4)
  Promotional Material (1)
Capacitors: Through hole - Surface mount
TypeCapacitors, Fixed
TechnologyTantalum, Solid
MountingSurface Mount
BrandVishay Sprague

All 3 datasheets shown.
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
150DinfoSolid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead10 0.22 µF 220 µF
100 33 nF 10 µF
125 27 nF 2.2 µF
15 0.22 µF 150 µF
20 27 nF 100 µF
35 47 µF
50 56 nF 22 µF
6 0.22 µF 330 µF
60 0.1 µF 22 µF
75 33 nF 15 µF
152DinfoSolid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed10 5.6 µF 560 µF
15 3.9 µF 330 µF
20 2.7 µF 220 µF
30 2.2 µF 100 µF
35 1.2 µF
50 47 µF
6 10 µF 1000 µF
60 22 µF 22 µF
199DinfoSolid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead10 3.3 µF 220 µF
16 2.2 µF 150 µF
20 3.3 µF 100 µF
25 1 µF 68 µF
3 4.7 µF 680 µF
35 0.1 µF 47 µF
50 22 µF
6.3 4.7 µF 330 µF
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account