| 021 ASM |  | Aluminum Capacitors Axial Standard Miniature | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 | 47 µF |
| 030/031 AS |  | Aluminum Capacitors Axial Standard | | 10 | 47 µF | 680 µF |
| 16 | 4.7 µF | 470 µF |
| 25 | 10 µF | 330 µF |
| 037 RSM |  | Aluminum Capacitors Radial Standard Miniature | | 10 | 6 µF | 4700 µF |
| 16 | 68 µF |
| 25 | 47 µF | 3300 µF |
| 038 RSU |  | Aluminum Capacitors Radial Standard Ultra Miniature | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 | 100 µF |
| 047 RMS |  | Aluminum Capacitors, Radial Miniature Semi-Professional | Through Hole | 16 | 470 µF | 10000 µF |
| 25 | 6800 µF |
| 048 RML |  | Aluminum Capacitors Radial Miniature Long Life | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 | 470 µF | 4700 µF |
| 051/053 PEC-PW |  | Aluminum Capacitors Power Economic Printed Wiring | Through Hole | 10 | 10 µF | 150 µF |
| 16 | 800 pF | 100 µF |
| 25 | 700 pF | 68 µF |
| 056/057 PSM-SI |  | Aluminum Capacitors Power Standard Miniature Snap-in | | 10 | 6 µF | 800 µF |
| 16 | 4 µF |
| 25 | 3 µF |
| 058/059 PLL-SI |  | Aluminum Capacitors Power Long Life Snap-In | | 10 | 4 µF | 800 µF |
| 16 | 3 µF |
| 25 | 2 µF |
| 085 CS |  | Aluminum Capacitors SMD (Chip) Standard | | 10 | 6.8 µF | 15 µF |
| 16 | 4.7 µF | 10 µF |
| 25 | 3.3 µF | 6.8 µF |
| 090 PUL-SI |  | Aluminum Capacitors Power Ultra Long Life | Reference | 16 | 6800 µF | 47000 µF |
| 25 | 4700 µF | 22000 µF |
| 097 RLP 7 |  | Aluminum Capacitors Radial Low Profile, 7 mm | | 10 | | |
| 16 |
| 25 |
| 117 ASD |  | Aluminum Capacitors Axial, Smallest Diameter | | 10 | 6.8 µF | 6.8 µF |
| 16 | 4.7 µF | 10 µF |
| 25 | 3.3 µF | 6.8 µF |
| 118 AHT |  | Aluminum Capacitors Axial High Temperature | | 10 | 220 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 100 µF | 4700 µF |
| 119 AHT-DIN |  | Aluminum Capacitors Axial High Temperature, DIN-Based | | 10 | 100 µF | 4700 µF |
| 16 | 47 µF |
| 25 | 22 µF | 2200 µF |
| 120 ATC |  | Aluminum Capacitors Axial High Temperature, High Ripple Current | | 16 | 680 µF | 6800 µF |
| 25 | 470 µF | 4700 µF |
| 132/133 ALL-DIN |  | Aluminum Capacitors Axial Long-Life, DIN-Based | | 10 | 220 µF | 4700 µF |
| 16 | 47 µF |
| 25 | 22 µF | 2200 µF |
| 134 RLP 5 |  | Aluminum Capacitors Radial Low Profile 5 mm | Through Hole | 10 | 33 µF | 33 µF |
| 16 | 10 µF | 47 µF |
| 25 | 33 µF | 33 µF |
| 135 RLI |  | Aluminum Capacitors, Radial Low Impedance | Through Hole | 10 | 470 µF | 10000 µF |
| 16 | 220 µF | 6800 µF |
| 25 | 4700 µF |
| 136 RVI |  | Aluminum Capacitors Radial Very Low Impedance | | 10 | 1 µF | 900 µF |
| 16 |
| 25 | 820 µF |
| 138 AML |  | Aluminum Capacitors Axial Miniature, Long-Life | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 |
| 139 CLL |  | Aluminum Capacitors SMD (Chip) Long Life | | 10 | 68 µF | 150 µF |
| 16 | 47 µF | 100 µF |
| 25 | 10 µF | 47 µF |
| 140 CRH |  | Aluminum Capacitors SMD (Chip), High Temperature | | 10 | 220 µF | 1000 µF |
| 16 | 150 µF | 680 µF |
| 25 | 100 µF | 470 µF |
| 140 RTM |  | Aluminum Capacitors Radial, High Temperature Miniature | | 10 | 330 µF | 4700 µF |
| 16 | 220 µF |
| 25 | 3300 µF |
| 148 RUS |  | Aluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 | 470 µF |
| 150 CLZ |  | Aluminum Capacitors SMD (Chip), Very Low Z | | 10 | | |
| 16 |
| 25 |
| 150 CRZ |  | Aluminium Capacitors, SMD (Chip), Very Low Z | Surface Mount | 10 | 330 µF | 2200 µF |
| 16 | 220 µF | 1500 µF |
| 25 | 150 µF | 1000 µF |
| 150 RMI |  | Aluminum Capacitors Radial Miniature, Low Impedance | Through Hole | 10 | 470 µF | 6800 µF |
| 16 | 220 µF |
| 25 | 4700 µF |
| 153 CLV |  | Aluminum Capacitors SMD (Chip) Long Life Vertical | | 10 | 33 µF | 680 µF |
| 16 | 10 µF | 470 µF |
| 25 | 33 µF | 330 µF |
| 153 CRV |  | Aluminum Capacitors SMD (Chip) Long Life Vertical | | 10 | 33 µF | 680 µF |
| 16 | 10 µF | 470 µF |
| 25 | 33 µF | 330 µF |
| 156 PUM-SI |  | Aluminum Capacitors Power Ultra Miniature Snap-in | Through Hole | 16 | 10000 µF | 39000 µF |
| 25 | 4700 µF | 27000 µF |
| 158 PUL-SI |  | Aluminum Capacitors Power Ultra Long Life | Through Hole | 16 | 5.6 nF | 47 nF |
| 25 | 3.3 nF | 33 nF |
| 162/163 PLL-PW |  | Aluminum Capacitors Power Long Life Printed Wiring | Through Hole | 10 | 10 µF | 150 µF |
| 16 | 800 pF | 100 µF |
| 25 | 700 pF | 68 µF |
| 165 RHT |  | Aluminum Capacitors, Radial High Temperature | Through Hole | 10 | 22 µF | 22 µF |
| 175 TMP |  | Aluminum Capacitors High Temperature Solid Electrolytic SMD | | 10 | 15 µF | 22 µF |
| 16 | 10 µF | 10 µF |
| 25 | 3.3 µF |
| 30D |  | Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose | Through Hole | 10 | 47 µF | 2200 µF |
| 16 | 33 µF | 4700 µF |
| 20 | 150 µF | 3300 µF |
| 25 | 22 µF |
| 36D, 36DE, 36DX |  | Aluminum Capacitors, Powerlytic®, Large Can | Reference | 10 | 23000 µF | 23000 µF |
| 15 | 7500 µF | 50000 µF |
| 25 | 2700 µF |
| 36DA |  | Aluminum Capacitors + 85°C and + 95°C, Large Can | Reference | 16 | 18 µF | 18 µF |
| 25 | 12 µF | 8200 µF |
| 36DY |  | Aluminum Capacitors, + 85 °C, Large Can | Reference | 10 | 82000 µF | 0.68 F |
| 15 | 47000 µF |
| 25 | 18000 µF | 0.39 F |
| 500D |  | Aluminum Capacitors, + 85 °C, Miniature, General Purpose | Through Hole | 10 | 47 µF | 8200 µF |
| 12 | 39 µF | 6800 µF |
| 16 | 33 µF | 1200 µF |
| 511D |  | Aluminum Capacitors, General Purpose, Miniature, Radial Lead | Through Hole | 10 | 100 µF | 4700 µF |
| 13 |
| 16 | 150 µF | 3300 µF |
| 20 | 120 µF |
| 25 | 47 µF |
| 517D |  | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Through Hole | 10 | 22 µF | 15000 µF |
| 13 |
| 16 | 10 µF | 10000 µF |
| 20 |
| 25 | 4.7 µF | 4700 µF |
| 53D |  | Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose | Through Hole | 16 | 6900 µF | 10000 µF |
| 25 | 2800 µF | 11000 µF |
| 80D |  | Aluminum Capacitors + 85°C, Snap-In | Through Hole | 16 | 3900 µF | 33000 µF |
| 25 | 2700 µF | 22000 µF |
| 81DA |  | Aluminum Capacitors, + 105 °C, Snap-in | Through Hole | 25 | 10000 µF | 15000 µF |
| 82D |  | Aluminum Capacitors, + 85 °C, Snap-in, General Purpose | Through Hole | 16 | 10000 µF | 47000 µF |
| 25 | 3300 µF | 22000 µF |
| 82DA |  | Aluminum Capacitors, + 85 °C, Snap-in, General Purpose | Through Hole | 16 | 15000 µF | 15000 µF |
| 25 | 6800 µF | 10000 µF |
| 94SVPD |  | Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 10 | | |
| 16 |
| 25 |
| EBL/EGL |  | Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 | Through Hole | 10 | 220 µF | 10000 µF |
| 16 | 150 µF | 6800 µF |
| 25 | 100 µF | 4700 µF |
| EKH |  | Aluminum Capacitors Radial Style | | 10 | | |
| 16 |
| 25 |
| EKO |  | Aluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small Dimensions | Through Hole | 10 | 100 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 47 µF | 4700 µF |
| EKS |  | Aluminum Capacitors Radial Style | Through Hole | 10 | 100 µF | 10000 µF |
| 16 | 47 µF | 6800 µF |
| 25 | 33 µF | 4700 µF |
| EY |  | Aluminum Capacitors Power Solder Lug Style | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 |
| EYC |  | Aluminum Capacitors Power Long Life Snap-In | Through Hole | 10 | 4700 µF | 47000 µF |
| 16 | 3300 µF | 33000 µF |
| 25 | 2200 µF | 22000 µF |
| EYD |  | Aluminum Capacitors Power Printed Wiring Style | | 10 | 10 µF | 150 µF |
| 16 | 6800 µF |
| 25 |
| EYH |  | Aluminum Electrolytic Capacitors Power Capacitor Style EYH - Snap-in Solder Pins, 3000h/105°C | Through Hole | 10 | 10000 µF | 68000 µF |
| 16 | 8200 µF |
| 25 | 4700 µF | 27000 µF |
| EYK |  | Aluminum Capacitors Power Solder Lug Style | | 10 | 10 µF | 150 µF |
| 16 | 6800 µF |
| 25 |
| EYN |  | Aluminum Electrolytic Capacitors, Power Capacitor Style EYN - Snap-in Solder Pins, 3000h/85°C | Through Hole | 10 | 12000 µF | 0.1 F |
| 16 | 10000 µF |
| 25 | 5600 µF | 33000 µF |
| EYV |  | Aluminum Capacitors Power Printed Wiring Style | | 10 | 10 µF | 6800 µF |
| 16 |
| 25 |
| EYZ |  | Aluminum Capacitors Power 105?C Printed Wiring Style | | 10 | 10 µF | 150 µF |
| 16 | 6800 µF |
| 25 |
| TVA ATOM® |  | Aluminum Capacitors, + 85 °C, Miniature, Axial Lead | Through Hole | 10 | 50 µF | 5000 µF |
| 16 | 25 µF | 10000 µF |
| 25 | 10 µF | 5000 µF |
| Type TE |  | Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits | Through Hole | 12 | 4.7 µF | 220 µF |
| 16 |
| 25 | 33 µF | 330 µF |
| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |