Capacitors: Voltage 10 to 25 - Axial
Mounting Through Hole
Brands Vishay, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose 10 47 µF 2200 µF
16 33 µF 4700 µF
20 150 µF 3300 µF
25 22 µF
516D Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead 10 33 µF 10000 µF
16 22 µF 6800 µF
25 10 µF 4700 µF
53D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose 16 6900 µF 10000 µF
25 2800 µF 11000 µF
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 10 220 µF 10000 µF
16 150 µF 6800 µF
25 100 µF 4700 µF
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead 10 50 µF 5000 µF
16 25 µF 10000 µF
25 10 µF 5000 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits 12 4.7 µF 220 µF
16
25 33 µF 330 µF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead 10 0.22 µF 220 µF
15 150 µF
20 27 nF 100 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case 10 2.2 µF 220 µF
15 1.5 µF 150 µF
20 1 µF 100 µF
25 0.47 µF 47 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 10 3.9 µF 560 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed 10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation 10 20 µF 1500 µF
15 15 µF 1000 µF
25 56 µF 680 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved 10 20 µF 1500 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads 10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current 25 120 µF 1800 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal 10 330 µF 3300 µF
15 150 µF 2700 µF
Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)