VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 10 to 25>Singlelayer (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Reference Data (2)
  Technical Note (1)
Capacitors: Voltage 10 to 25 - Singlelayer
TypeCapacitors, Fixed
TechnologyCeramic,Singlelayer
BrandsVishay Cera-Mite, Vishay Draloric

All 14 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
..DK..., ..KT...infoHigh Voltage Disc Capacitors, Screw mountingReference10 1 nF 4.7 nF
15 820 pF 10 µF
20 500 pF 6.8 nF
DB(Z) 055135, DBF 050166infoFeed-Through Capacitors with R 16 High Q CeramicReference20 100 pF 100 pF
25 125 pF 125 pF
DBZ 34infoFeed-Through Capacitors with Conductor RodReference10 1 nF 2.5 nF
DF 030..., DWA 045...infoFeed-Through Capacitors, Tag MountingReference13 500 pF 1.2 nF
16
DWB 045120, DWB 045150infoFeed-Through Capacitors with Conductor RodReference10 600 pF 1.5 nF
13 400 pF 1.2 nF
16 500 pF
FPS 60, 80infoPlate Capacitors with Flat Rim - Class 1 CeramicReference10 500 pF 500 pF
12 100 pF 300 pF
GDMQinfoCeramic Capacitor StacksThrough Hole12 125 pF 125 pF
13 250 pF 250 pF
15 500 pF 500 pF
P. 70, 100, 140, 200infoPlate Capacitors with Contoured Rim - Class 1 CeramicReference11 800 pF 1.6 nF
12 80 pF 6 nF
13 120 pF 5 nF
14 25 pF 3 nF
15 50 pF 800 pF
16 3 nF 3 nF
PEF 220, FPE 210infoPlate Capacitors with Moisture Protection Plate Capacitors for Higher VoltagesReference12 400 pF 6 nF
13 4 nF 10 µF
14 300 pF 1.6 nF
15 7 nF 8 nF
16 250 pF 1.2 nF
17 3 nF 3 nF
18 500 pF 500 pF
20 160 pF 6 nF
T. 030090infoPot Capacitors, Tag MountingReference10 50 pF 1 nF
T. 050120, T. 050200infoPot Capacitors, Tag & Flange MountingReference10 1.6 nF 4 nF
12 1 nF 2.5 nF
T. 085120infoPot Capacitors, Tag & Flange MountingReference10 400 pF 4 nF
12 250 pF 2.5 nF
13 2 nF 2 nF
15 100 pF 1.6 nF
TOS 020016, TOS 030033infoBarrel-Style Capacitors - Class 1 and 2 CeramicReference15 10 pF 1.5 nF
TOSZ, TOSWinfoBarrel-Style Capacitors for Dielectric Heating EquipmentReference13.5 125 pF 125 pF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account