VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 10 to 25>Ceramic (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Ordering Info (1)
  Reference Data (2)
  Technical Note (6)
Capacitors: Voltage 10 to 25 - Ceramic
BrandsVishay Cera-Mite, Vishay Draloric, Vishay Vitramon

All 16 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
..DK..., ..KT...infoCapacitors, FixedCeramic,SinglelayerHigh Voltage Disc Capacitors, Screw mountingReference10 1 nF 4.7 nF
15 820 pF 10 µF
20 500 pF 6.8 nF
DB(Z) 055135, DBF 050166infoCapacitors, FixedCeramic,SinglelayerFeed-Through Capacitors with R 16 High Q CeramicReference20 100 pF 100 pF
25 125 pF 125 pF
DBZ 34infoCapacitors, FixedCeramic,SinglelayerFeed-Through Capacitors with Conductor RodReference10 1 nF 2.5 nF
DF 030..., DWA 045...infoCapacitors, FixedCeramic,SinglelayerFeed-Through Capacitors, Tag MountingReference13 500 pF 1.2 nF
16
DWB 045120, DWB 045150infoCapacitors, FixedCeramic,SinglelayerFeed-Through Capacitors with Conductor RodReference10 600 pF 1.5 nF
13 400 pF 1.2 nF
16 500 pF
FPS 60, 80infoCapacitors, FixedCeramic,SinglelayerPlate Capacitors with Flat Rim - Class 1 CeramicReference10 500 pF 500 pF
12 100 pF 300 pF
GDMQinfoCapacitors, FixedCeramic,SinglelayerCeramic Capacitor StacksThrough Hole12 125 pF 125 pF
13 250 pF 250 pF
15 500 pF 500 pF
P. 70, 100, 140, 200infoCapacitors, FixedCeramic,SinglelayerPlate Capacitors with Contoured Rim - Class 1 CeramicReference11 800 pF 1.6 nF
12 80 pF 6 nF
13 120 pF 5 nF
14 25 pF 3 nF
15 50 pF 800 pF
16 3 nF 3 nF
PEF 220, FPE 210infoCapacitors, FixedCeramic,SinglelayerPlate Capacitors with Moisture Protection Plate Capacitors for Higher VoltagesReference12 400 pF 6 nF
13 4 nF 10 µF
14 300 pF 1.6 nF
15 7 nF 8 nF
16 250 pF 1.2 nF
17 3 nF 3 nF
18 500 pF 500 pF
20 160 pF 6 nF
T. 030090infoCapacitors, FixedCeramic,SinglelayerPot Capacitors, Tag MountingReference10 50 pF 1 nF
T. 050120, T. 050200infoCapacitors, FixedCeramic,SinglelayerPot Capacitors, Tag & Flange MountingReference10 1.6 nF 4 nF
12 1 nF 2.5 nF
T. 085120infoCapacitors, FixedCeramic,SinglelayerPot Capacitors, Tag & Flange MountingReference10 400 pF 4 nF
12 250 pF 2.5 nF
13 2 nF 2 nF
15 100 pF 1.6 nF
TOS 020016, TOS 030033infoCapacitors, FixedCeramic,SinglelayerBarrel-Style Capacitors - Class 1 and 2 CeramicReference15 10 pF 1.5 nF
TOSZ, TOSWinfoCapacitors, FixedCeramic,SinglelayerBarrel-Style Capacitors for Dielectric Heating EquipmentReference13.5 125 pF 125 pF
DSCC 03028infoCapacitors, Fixed, ChipMLCCMultilayer Ceramic Chip Capacitors DSCC Qualified Type 03028Surface Mount060316 0.5 pF 0.1 µF
25
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip CapacitorsSurface Mount040216 120 pF 33 nF
25 15 nF
060316 470 pF 0.15 µF
25 390 pF 0.1 µF
080516 470 pF 0.47 µF
25 0.27 µF
120616 1 nF 1 µF
25 0.56 µF
121016 10 nF 1 µF
25
1812 22 nF
1825 2.7 µF
10 0.56 µF 1 µF
25 33 nF 6.5 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account