MENU

Capacitors - Voltage 10 to 25 - Snap In/Screw Terminal


Capacitors - Voltage 10 to 25 - Snap In/Screw Terminal
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In Snap-In 10.0 6800 uF 68000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In Snap-In 16.0 4700 uF 47000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In Snap-In 25.0 3300 uF 33000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Long Life Snap-In Snap-In 10.0 4700 uF 47000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Long Life Snap-In Snap-In 16.0 3300 uF 33000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Long Life Snap-In Snap-In 25.0 2200 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 16.0 6800 uF 47000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 25.0 4700 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals Screw Terminal 25.0 15000 uF 1 F
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals Screw Terminal 25.0 4700 uF 330000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-in Snap-In 16.0 10000 F 39000 F
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Miniature Snap-in Snap-In 25.0 4700 F 27000 F
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 16.0 5600 uF 47000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 25.0 3300 uF 33000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In Snap-In 16.0 10000 uF 47000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Miniaturized General Purpose - Snap-In Snap-In 25.0 8200 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors Powerlytic™, Large Can Screw Terminal 10.0 23000 uF 23000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors Powerlytic™, Large Can Screw Terminal 15.0 7500 uF 50000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors Powerlytic™, Large Can Screw Terminal 25.0 2700 uF 50000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Large Can Screw Terminal 10.0 82000 uF 680000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Large Can Screw Terminal 15.0 47000 uF 680000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Large Can Screw Terminal 25.0 18000 uF 390000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 16.0 8200 uF 33000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 25.0 4700 uF 22000 uF