|
|
|
|
| Capacitors: Voltage 10 to 25 - Low ESR |
| Type | Capacitors, Fixed |
| Brands | Vishay, Vishay BCcomponents, Vishay Sprague |
|
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| 090 PUL-SI |  | Aluminum | Aluminum Capacitors Power Ultra Long Life | Reference | | 16 | 6800 µF | 47000 µF |
| 25 | 4700 µF | 22000 µF |
| 135 RLI |  | Aluminum | Aluminum Capacitors, Radial Low Impedance | Through Hole | | 10 | 470 µF | 10000 µF |
| 16 | 220 µF | 6800 µF |
| 25 | 4700 µF |
| 81DA |  | Aluminum | Aluminum Capacitors, + 105 °C, Snap-in | Through Hole | | 25 | 10000 µF | 15000 µF |
| HPC0201A |  | Silicon | High Performance, High Precision Surface Mount 0201 Capacitor | Surface Mount | 0201 | 25 | 39 pF | 39 pF |
| HPC0402B/C |  | Silicon | High Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications | Surface Mount | 0402 | 10 | 0.6 pF | 47 pF |
| 16 | 18 pF |
| 25 | 12 pF |
| HPC0603A |  | Silicon | High Performance, High Precision Surface Mount 0603 Capacitor | Surface Mount | 0603 | 10 | 0.8 pF | 180 pF |
| 16 | 120 pF |
| 25 | 47 pF |
| 550D |  | Tantalum, Solid | Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies | Through Hole | | 10 | 82 µF | 220 µF |
| 15 | 56 µF | 150 µF |
| 20 | 27 µF | 100 µF |
| 591D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | Surface Mount | | 10 | 10 µF | 330 µF |
| 16 | 4.7 µF | 220 µF |
| 20 | 33 µF |
| 25 | 2.2 µF | 68 µF |
| 594D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR | Surface Mount | | 10 | 15 µF | 680 µF |
| 16 | 330 µF |
| 20 | 4.7 µF | 120 µF |
| 25 | 3.3 µF | 100 µF |
| TR3 |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case | Surface Mount | | 10 | 4.7 µF | 470 µF |
| 16 | 3.3 µF | 220 µF |
| 20 | 1 µF | 100 µF |
| 25 | 47 µF |
| TR8 |  | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded | Surface Mount | | 10 | 10 µF | 47 µF |
| 16 | 1 µF | 4.7 µF |
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |