VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 10 to 25>RFI (AC Mains) (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Quality Info (1)
  Tape and Reel Info (1)
  Technical Note (6)
  Promotional Material (2)
Press Releases
Capacitors: Voltage 10 to 25 - RFI (AC Mains)
TypeCapacitors, Fixed
TechnologySilicon
MountingSurface Mount
BrandVishay

All 4 datasheets shown.
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
HPC0201AinfoHigh Performance, High Precision Surface Mount 0201 Capacitor 020125 39 pF 39 pF
HPC0402AinfoHigh Performance, High Precision, Surface Mount 0402 Capacitor 040210 0.1 pF 47 pF
16 18 pF
25 12 pF
HPC0402B/CinfoHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications 040210 0.6 pF 47 pF
16 18 pF
25 12 pF
HPC0603AinfoHigh Performance, High Precision Surface Mount 0603 Capacitor 060310 0.8 pF 180 pF
16 120 pF
25 47 pF
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account