Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 10 0.22 µF 220 µF
15 150 µF
20 27 nF 100 µF
152D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed Through Hole 10 5.6 µF 560 µF
15 3.9 µF 330 µF
20 2.7 µF 220 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case Through Hole 10 2.2 µF 220 µF
15 1.5 µF 150 µF
20 1 µF 100 µF
25 0.47 µF 47 µF
195D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated Surface Mount 3518 10 1 µF 4.7 µF
16 1.5 µF 3.3 µF
20 1 µF 2.2 µF
25 0.68 µF 1.5 µF
3527 10 6.8 µF 6.8 µF
16 4.7 µF 4.7 µF
20 3.3 µF 3.3 µF
25 2.2 µF 2.2 µF
7227 10 10 µF 47 µF
16 6.8 µF 33 µF
20 4.7 µF 22 µF
25 3.3 µF 15 µF
7257 10 68 µF 150 µF
16 47 µF 68 µF
20 33 µF 47 µF
25 22 µF 33 µF
10 1 µF 100 µF
16 1 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
199D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead Through Hole 10 3.3 µF 220 µF
16 2.2 µF 150 µF
20 3.3 µF 100 µF
25 1 µF 68 µF
293D Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount?, Molded Case, Standard Industrial Grade Surface Mount 10 1.5 µF 470 µF
16 1 µF 220 µF
20 0.68 µF 100 µF
25 0.47 µF 47 µF
298D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MICROTAN? Leadframeless Molded Surface Mount 10 2.2 µF 47 µF
16 1 µF 4.7 µF
25
299D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Tripole Triple-Lead, Resin-Coated Through Hole 10 2.2 µF 220 µF
16 1.5 µF 150 µF
20 1 µF 100 µF
25 68 µF
489D, 499D Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Solid Tantalum Capacitors Through Hole 10 3.3 µF 330 µF
16 2.2 µF 220 µF
20 1.5 µF 100 µF
25 1 µF 68 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
572D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Low Profile, Conformal Coated, Maximum CV Surface Mount 10 10 µF 100 µF
16 22 µF 22 µF
25 2.2 µF 10 µF
591D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 10 10 µF 330 µF
16 4.7 µF 220 µF
20 33 µF
25 2.2 µF 68 µF
593D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Commercial, Surface Mount for Switch Mode Power Supplies and Converters Surface Mount 3216 10 4.7 µF 22 µF
16 3.3 µF 10 µF
20 1 µF 4.7 µF
25 2.2 µF
3528 10 15 µF 47 µF
16 4.7 µF 33 µF
20 15 µF
25 2.2 µF 4.7 µF
6032 10 22 µF 100 µF
16 10 µF 47 µF
20 33 µF
25 4.7 µF 15 µF
7343 10 47 µF 330 µF
16 33 µF 150 µF
20 22 µF 100 µF
25 15 µF 47 µF
594D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR Surface Mount 10 15 µF 680 µF
16 330 µF
20 4.7 µF 120 µF
25 3.3 µF 100 µF
595D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV Surface Mount 10 2.2 µF 680 µF
16 1.5 µF 330 µF
20 0.68 µF 150 µF
25 0.47 µF 100 µF
597D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV Surface Mount 10 330 µF 680 µF
16 220 µF 220 µF
20 330 µF
25 68 µF 150 µF
790D Capacitors, Fixed Tantalum, Solid Resin-Molded, Radial-Lead Solid Tantalum Capacitors Through Hole 10 4.7 µF 220 µF
16 2.2 µF 100 µF
20 68 µF
25 1.5 µF 33 µF
793DX-793DE-CTC3-CTC4 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, CECC Approved Surface Mount 3216 10 1.5 µF 2.2 µF
16 1 µF 1.5 µF
20 0.68 µF 1 µF
25 0.47 µF 0.68 µF
3528 10 4.7 µF 6.8 µF
16 3.3 µF 4.7 µF
20 2.2 µF 3.3 µF
25 1.5 µF 2.2 µF
6032 10 15 µF 15 µF
16 10 µF 10 µF
20 6.8 µF 6.8 µF
25 4.7 µF 4.7 µF
7343 10 33 µF 47 µF
16 22 µF 33 µF
20 15 µF 22 µF
25 10 µF 15 µF
893D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Built-In-Fuse Miniature, Molded-Case Surface Mount 6032 10 10 µF 47 µF
16 6.8 µF 33 µF
20 4.7 µF 15 µF
25 2.2 µF 10 µF
7343 10 33 µF 220 µF
16 22 µF 100 µF
20 15 µF 68 µF
25 10 µF 33 µF
CC/EC Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Conformal Coated Surface Mount 10 1 µF 100 µF
15 0.68 µF 68 µF
20 0.47 µF 47 µF
25 0.33 µF 33 µF
CWR11 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, Military Surface Mount 10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
CWR16 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified Surface Mount 10 2.2 µF 220 µF
15 1 µF 100 µF
20 0.68 µF 47 µF
25 0.47 µF 33 µF
CX06 Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Through Hole 10 0.15 µF 100 µF
15 0.1 µF 68 µF
20 47 µF
25 0.68 µF 33 µF
CX16 Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Through Hole 10 0.15 µF 100 µF
15 0.1 µF 68 µF
20 47 µF
25 0.68 µF 33 µF
ETPW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Leaded Solid Tantalum Capacitors Through Hole 13 3.3 µF 220 µF
20.8 2.2 µF 150 µF
ETQW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Tantalum Capacitors Through Hole 13 3.3 µF 220 µF
20.8 2.2 µF 150 µF
HA Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 1 nF 15 µF
15 0.1 µF 10 µF
20 6.8 nF 6.8 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 10 3.9 µF 560 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
SHA Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.68 µF 22 µF
15 0.47 µF 15 µF
20 0.33 µF 10 µF
25 2.2 µF 6.8 µF
STC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.47 µF 220 µF
15 1 µF 150 µF
20 0.68 µF 100 µF
25 0.47 µF 68 µF
T95 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Hi-Rel COTS, Conformal Coated Case Surface Mount 10 3.3 µF 680 µF
16 2.2 µF 330 µF
20 1.5 µF 150 µF
25 0.68 µF 100 µF
T97 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 10 330 µF 680 µF
16 220 µF 220 µF
TC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 1 nF 100 µF
15 0.1 µF 68 µF
20 33 nF 47 µF
25 0.33 µF 33 µF
TH3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? High Temperature, Molded Case Surface Mount 3216 10 2.2 µF 10 µF
16 1 µF 3.3 µF
20 2.2 µF
25 1 µF
3528 10 4.7 µF 22 µF
16 3.3 µF
20 2.2 µF 2.2 µF
25 1 µF 10 µF
6032 10 10 µF 68 µF
16 6.8 µF 47 µF
20 4.7 µF 10 µF
25 3.3 µF 15 µF
7343 10 47 µF 220 µF
16 22 µF 100 µF
20 47 µF
25 10 µF
TP3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, High Performance Surface Mount 10 1.5 µF 330 µF
16 1 µF 220 µF
25 0.47 µF 47 µF
TR3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case Surface Mount 10 4.7 µF 470 µF
16 3.3 µF 220 µF
20 1 µF 100 µF
25 47 µF
TR8 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 47 µF
16 1 µF 4.7 µF
194D Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Midget Conformal Coated Surface Mount 10 1 µF 120 µF
15 0.68 µF 68 µF
20 0.47 µF 33 µF
25 0.33 µF 22 µF
695D Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Conformal Coated Surface Mount 15 0.1 µF 100 µF
20 0.33 µF 10 µF
CWR06 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified Surface Mount 10 1 µF 47 µF
15 0.68 µF 33 µF
20 0.47 µF 22 µF
25 0.33 µF 15 µF
T83 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Hi-Rel COTS, Molded Case Surface Mount 10 0.33 µF 220 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 10 20 µF 1500 µF
15 15 µF 1000 µF
25 56 µF 680 µF
138D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal Through Hole 10 20 µF 750 µF
15 15 µF 540 µF
20 27 µF 220 µF
25 10 µF 350 µF
200D,202D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor Assemblies Through Hole 10 4500 µF 11000 µF
15 960 µF 10000 µF
20 1300 µF 8500 µF
25 1100 µF 7000 µF
211D Capacitors, Fixed Tantalum, Wet Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation 10 10 µF 7500 µF
735D, 735DE, CT79 (CECC 30202) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 10 20 µF 1800 µF
15 15 µF 1200 µF
16 33 µF
25 10 µF 850 µF
738D, CT9 (CECC 30202-004) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors Through Hole 10 39 µF 820 µF
16 27 µF 560 µF
25 18 µF 390 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 10 20 µF 1500 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 25 120 µF 1800 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal Through Hole 10 330 µF 3300 µF
15 150 µF 2700 µF
XTH-K-L-M-V Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed Through Hole 10 50 µF 100 µF
12 580 µF 2200 µF
18 35 µF 1800 µF
20 28 µF 200 µF
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)