Capacitors: Voltage 10 to 25 - Through hole
Brands Vishay, Vishay BCcomponents, Vishay Draloric, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
021 ASM Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Miniature 10 10 µF 6800 µF
16
25 47 µF
030/031 AS Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard 10 47 µF 680 µF
16 4.7 µF 470 µF
25 10 µF 330 µF
037 RSM Capacitors, Fixed Aluminum Aluminum Capacitors Radial Standard Miniature 10 6 µF 4700 µF
16 68 µF
25 47 µF 3300 µF
038 RSU Capacitors, Fixed Aluminum Aluminum Capacitors Radial Standard Ultra Miniature 10 10 µF 6800 µF
16
25 100 µF
047 RMS Capacitors, Fixed Aluminum Aluminum Capacitors, Radial Miniature Semi-Professional Through Hole 16 470 µF 10000 µF
25 6800 µF
048 RML Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature Long Life 10 10 µF 6800 µF
16
25 470 µF 4700 µF
051/053 PEC-PW Capacitors, Fixed Aluminum Aluminum Capacitors Power Economic Printed Wiring Through Hole 10 10 µF 150 µF
16 800 pF 100 µF
25 700 pF 68 µF
056/057 PSM-SI Capacitors, Fixed Aluminum Aluminum Capacitors Power Standard Miniature Snap-in 10 6 µF 800 µF
16 4 µF
25 3 µF
058/059 PLL-SI Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Snap-In 10 4 µF 800 µF
16 3 µF
25 2 µF
097 RLP 7 Capacitors, Fixed Aluminum Aluminum Capacitors Radial Low Profile, 7 mm 10
16
25
117 ASD Capacitors, Fixed Aluminum Aluminum Capacitors Axial, Smallest Diameter 10 6.8 µF 6.8 µF
16 4.7 µF 10 µF
25 3.3 µF 6.8 µF
118 AHT Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature 10 220 µF 10000 µF
16 6800 µF
25 100 µF 4700 µF
119 AHT-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based 10 100 µF 4700 µF
16 47 µF
25 22 µF 2200 µF
120 ATC Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current 16 680 µF 6800 µF
25 470 µF 4700 µF
132/133 ALL-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial Long-Life, DIN-Based 10 220 µF 4700 µF
16 47 µF
25 22 µF 2200 µF
134 RLP 5 Capacitors, Fixed Aluminum Aluminum Capacitors Radial Low Profile 5 mm Through Hole 10 33 µF 33 µF
16 10 µF 47 µF
25 33 µF 33 µF
135 RLI Capacitors, Fixed Aluminum Aluminum Capacitors, Radial Low Impedance Through Hole 10 470 µF 10000 µF
16 220 µF 6800 µF
25 4700 µF
136 RVI Capacitors, Fixed Aluminum Aluminum Capacitors Radial Very Low Impedance 10 1 µF 900 µF
16
25 820 µF
138 AML Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life 10 10 µF 6800 µF
16
25
140 RTM Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature Miniature 10 330 µF 4700 µF
16 220 µF
25 3300 µF
148 RUS Capacitors, Fixed Aluminum Aluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional 10 10 µF 6800 µF
16
25 470 µF
150 RMI Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature, Low Impedance Through Hole 10 470 µF 6800 µF
16 220 µF
25 4700 µF
156 PUM-SI Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Miniature Snap-in Through Hole 16 10000 µF 39000 µF
25 4700 µF 27000 µF
158 PUL-SI Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Through Hole 16 5.6 nF 47 nF
25 3.3 nF 33 nF
162/163 PLL-PW Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Printed Wiring Through Hole 10 10 µF 150 µF
16 800 pF 100 µF
25 700 pF 68 µF
165 RHT Capacitors, Fixed Aluminum Aluminum Capacitors, Radial High Temperature Through Hole 10 22 µF 22 µF
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose Through Hole 10 47 µF 2200 µF
16 33 µF 4700 µF
20 150 µF 3300 µF
25 22 µF
500D Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, General Purpose Through Hole 10 47 µF 8200 µF
12 39 µF 6800 µF
16 33 µF 1200 µF
511D Capacitors, Fixed Aluminum Aluminum Capacitors, General Purpose, Miniature, Radial Lead Through Hole 10 100 µF 4700 µF
13
16 150 µF 3300 µF
20 120 µF
25 47 µF
517D Capacitors, Fixed Aluminum Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead Through Hole 10 22 µF 15000 µF
13
16 10 µF 10000 µF
20
25 4.7 µF 4700 µF
53D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose Through Hole 16 6900 µF 10000 µF
25 2800 µF 11000 µF
80D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Snap-In Through Hole 16 3900 µF 33000 µF
25 2700 µF 22000 µF
81DA Capacitors, Fixed Aluminum Aluminum Capacitors, + 105 °C, Snap-in Through Hole 25 10000 µF 15000 µF
82D Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Snap-in, General Purpose Through Hole 16 10000 µF 47000 µF
25 3300 µF 22000 µF
82DA Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Snap-in, General Purpose Through Hole 16 15000 µF 15000 µF
25 6800 µF 10000 µF
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 Through Hole 10 220 µF 10000 µF
16 150 µF 6800 µF
25 100 µF 4700 µF
EKH Capacitors, Fixed Aluminum Aluminum Capacitors Radial Style 10
16
25
EKO Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small Dimensions Through Hole 10 100 µF 10000 µF
16 6800 µF
25 47 µF 4700 µF
EKS Capacitors, Fixed Aluminum Aluminum Capacitors Radial Style Through Hole 10 100 µF 10000 µF
16 47 µF 6800 µF
25 33 µF 4700 µF
EYC Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Snap-In Through Hole 10 4700 µF 47000 µF
16 3300 µF 33000 µF
25 2200 µF 22000 µF
EYD Capacitors, Fixed Aluminum Aluminum Capacitors Power Printed Wiring Style 10 10 µF 150 µF
16 6800 µF
25
EYH Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Capacitor Style EYH - Snap-in Solder Pins, 3000h/105°C Through Hole 10 10000 µF 68000 µF
16 8200 µF
25 4700 µF 27000 µF
EYN Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Capacitor Style EYN - Snap-in Solder Pins, 3000h/85°C Through Hole 10 12000 µF 0.1 F
16 10000 µF
25 5600 µF 33000 µF
EYV Capacitors, Fixed Aluminum Aluminum Capacitors Power Printed Wiring Style 10 10 µF 6800 µF
16
25
EYZ Capacitors, Fixed Aluminum Aluminum Capacitors Power 105?C Printed Wiring Style 10 10 µF 150 µF
16 6800 µF
25
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead Through Hole 10 50 µF 5000 µF
16 25 µF 10000 µF
25 10 µF 5000 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits Through Hole 12 4.7 µF 220 µF
16
25 33 µF 330 µF
GDMQ Capacitors, Fixed Ceramic,Singlelayer Ceramic Capacitor Stacks Through Hole 12 125 pF 125 pF
13 250 pF 250 pF
15 500 pF 500 pF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 10 0.22 µF 220 µF
15 150 µF
20 27 nF 100 µF
152D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed Through Hole 10 5.6 µF 560 µF
15 3.9 µF 330 µF
20 2.7 µF 220 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case Through Hole 10 2.2 µF 220 µF
15 1.5 µF 150 µF
20 1 µF 100 µF
25 0.47 µF 47 µF
199D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead Through Hole 10 3.3 µF 220 µF
16 2.2 µF 150 µF
20 3.3 µF 100 µF
25 1 µF 68 µF
299D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Tripole Triple-Lead, Resin-Coated Through Hole 10 2.2 µF 220 µF
16 1.5 µF 150 µF
20 1 µF 100 µF
25 68 µF
489D, 499D Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Solid Tantalum Capacitors Through Hole 10 3.3 µF 330 µF
16 2.2 µF 220 µF
20 1.5 µF 100 µF
25 1 µF 68 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
790D Capacitors, Fixed Tantalum, Solid Resin-Molded, Radial-Lead Solid Tantalum Capacitors Through Hole 10 4.7 µF 220 µF
16 2.2 µF 100 µF
20 68 µF
25 1.5 µF 33 µF
CX06 Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Through Hole 10 0.15 µF 100 µF
15 0.1 µF 68 µF
20 47 µF
25 0.68 µF 33 µF
CX16 Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Through Hole 10 0.15 µF 100 µF
15 0.1 µF 68 µF
20 47 µF
25 0.68 µF 33 µF
ETPW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Leaded Solid Tantalum Capacitors Through Hole 13 3.3 µF 220 µF
20.8 2.2 µF 150 µF
ETQW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Tantalum Capacitors Through Hole 13 3.3 µF 220 µF
20.8 2.2 µF 150 µF
HA Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 1 nF 15 µF
15 0.1 µF 10 µF
20 6.8 nF 6.8 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 10 3.9 µF 560 µF
15 2.7 µF 330 µF
20 1.2 µF 180 µF
SHA Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.68 µF 22 µF
15 0.47 µF 15 µF
20 0.33 µF 10 µF
25 2.2 µF 6.8 µF
STC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.47 µF 220 µF
15 1 µF 150 µF
20 0.68 µF 100 µF
25 0.47 µF 68 µF
TC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 1 nF 100 µF
15 0.1 µF 68 µF
20 33 nF 47 µF
25 0.33 µF 33 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 10 20 µF 1500 µF
15 15 µF 1000 µF
25 56 µF 680 µF
138D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal Through Hole 10 20 µF 750 µF
15 15 µF 540 µF
20 27 µF 220 µF
25 10 µF 350 µF
200D,202D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor Assemblies Through Hole 10 4500 µF 11000 µF
15 960 µF 10000 µF
20 1300 µF 8500 µF
25 1100 µF 7000 µF
211D Capacitors, Fixed Tantalum, Wet Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation 10 10 µF 7500 µF
735D, 735DE, CT79 (CECC 30202) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 10 20 µF 1800 µF
15 15 µF 1200 µF
16 33 µF
25 10 µF 850 µF
738D, CT9 (CECC 30202-004) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors Through Hole 10 39 µF 820 µF
16 27 µF 560 µF
25 18 µF 390 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 10 20 µF 1500 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal Through Hole 10 330 µF 3300 µF
15 150 µF 2700 µF
XTH-K-L-M-V Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed Through Hole 10 50 µF 100 µF
12 580 µF 2200 µF
18 35 µF 1800 µF
20 28 µF 200 µF
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)