VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 10 to 25>Wet (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Technical Note (3)
  Promotional Material (3)
Capacitors: Voltage 10 to 25 - Wet
TypeCapacitors, Fixed
TechnologyTantalum, Wet
BrandsVishay, Vishay Sprague, Vishay Tansitor

All 14 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
109DinfoWet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-SealedThrough Hole10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
135DinfoWet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C OperationThrough Hole10 20 µF 1500 µF
15 15 µF 1000 µF
25 56 µF 680 µF
138DinfoWet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum SealThrough Hole10 20 µF 750 µF
15 15 µF 540 µF
20 27 µF 220 µF
25 10 µF 350 µF
200D,202DinfoWet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor AssembliesThrough Hole10 4500 µF 11000 µF
15 960 µF 10000 µF
20 1300 µF 8500 µF
25 1100 µF 7000 µF
211DinfoType 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation10 10 µF 7500 µF
735D, 735DE, CT79 (CECC 30202)infoWet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 ApprovedThrough Hole10 20 µF 1800 µF
15 15 µF 1200 µF
16 33 µF
25 10 µF 850 µF
738D, CT9 (CECC 30202-004)infoWet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex CapacitorsThrough Hole10 39 µF 820 µF
16 27 µF 560 µF
25 18 µF 390 µF
769D (CECC 30202-013)infoWet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor s CECC 30202-013 ApprovedThrough Hole10 20 µF 1500 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
M39006/09/21/22/25/30/31infoWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole10 20 µF 1500 µF
15 15 µF 1000 µF
25 10 µF 680 µF
MTPinfoWet Tantalum Capacitors Subminiature, Axial LeadsThrough Hole10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
MTPHinfoWet Tantalum CapacitorsThrough Hole10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
STinfoSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple CurrentThrough Hole25 120 µF 1800 µF
STAinfoWet Tantalum Capacitors with Hermetic SealThrough Hole10 330 µF 3300 µF
15 150 µF 2700 µF
XTH-K-L-M-VinfoWet Tantalum Capacitors, Cylindrical Body, Hermetically SealedThrough Hole10 50 µF 100 µF
12 580 µF 2200 µF
18 35 µF 1800 µF
20 28 µF 200 µF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account