VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage below 10 V>Aluminum (36 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (22):
  Ordering Info (4)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (2)
  Technical Note (10)
  Promotional Material (4)
Press Releases
Capacitors: Voltage below 10 V - Aluminum
TypeCapacitors, Fixed
TechnologyAluminum
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 36 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
021 ASMinfoAluminum Capacitors Axial Standard Miniature6.3 1 µF 470 µF
030/031 ASinfoAluminum Capacitors Axial Standard6.3 10 µF 1000 µF
037 RSMinfoAluminum Capacitors Radial Standard Miniature6.3 10 µF 3300 µF
038 RSUinfoAluminum Capacitors Radial Standard Ultra Miniature6.3 10 µF 6800 µF
048 RMLinfoAluminum Capacitors Radial Miniature Long Life6.3 10 µF 6800 µF
085 CSinfoAluminum Capacitors SMD (Chip) Standard6.3 10 µF 22 µF
097 RLP 7infoAluminum Capacitors Radial Low Profile, 7 mm6.3
117 ASDinfoAluminum Capacitors Axial, Smallest Diameter6.3 10 µF 22 µF
118 AHTinfoAluminum Capacitors Axial High Temperature6.3 1000 µF 1500 µF
134 RLP 5infoAluminum Capacitors Radial Low Profile 5 mmThrough Hole6.3 22 µF 100 µF
135 RLIinfoAluminum Capacitors, Radial Low ImpedanceThrough Hole6.3 470 µF 10000 µF
138 AMLinfoAluminum Capacitors Axial Miniature, Long-Life6.3 100 µF 2200 µF
139 CLLinfoAluminum Capacitors SMD (Chip) Long Life6.3 100 µF 220 µF
140 CRHinfoAluminum Capacitors SMD (Chip), High Temperature6.3 330 µF 680 µF
140 RTMinfoAluminum Capacitors Radial, High Temperature Miniature6.3 1200 µF 2200 µF
148 RUSinfoAluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional6.3 10 µF 6800 µF
150 CLZinfoAluminum Capacitors SMD (Chip), Very Low Z6.3
150 CRZinfoAluminium Capacitors, SMD (Chip), Very Low ZSurface Mount6.3 470 µF 2200 µF
153 CLVinfoAluminum Capacitors SMD (Chip) Long Life Vertical6.3 1 µF 680 µF
153 CRVinfoAluminum Capacitors SMD (Chip) Long Life Vertical6.3 22 µF 1000 µF
175 TMPinfoAluminum Capacitors High Temperature Solid Electrolytic SMD4 68 µF 68 µF
6.3 33 µF 47 µF
30DinfoAluminum Capacitors + 105°C, Miniature, Axial Lead, General PurposeThrough Hole6.3 150 µF 4700 µF
36DYinfoAluminum Capacitors, + 85 °C, Large CanReference6.3 1000 µF 0.82 F
500DinfoAluminum Capacitors, + 85 °C, Miniature, General PurposeThrough Hole6.3 68 µF 10000 µF
511DinfoAluminum Capacitors, General Purpose, Miniature, Radial LeadThrough Hole6.3 150 µF 10000 µF
8
517DinfoAluminum Capacitors + 105 °C, General Purpose Miniature, Radial LeadThrough Hole6.3 22 µF 15000 µF
8
601DinfoAluminum Capacitors + 105°C, Tubular, Axial LeadThrough Hole6.3 12 µF 33 µF
604DinfoAluminum Capacitors 4-Terminal, Tubular, Axial LeadThrough Hole5 22 µF 47 µF
610DinfoAluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials)Through Hole7 0.68 µF 680 µF
630DinfoAluminum Capacitors + 125°C, Miniature, Axial LeadThrough Hole3 6.8 µF 3900 µF
EBL/EGLinfoAluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03Through Hole6.3 1000 µF 1500 µF
EKHinfoAluminum Capacitors Radial Style6.3
EYHinfoAluminum Electrolytic Capacitors Power Capacitor Style EYH - Snap-in Solder Pins, 3000h/105°CThrough Hole6.3 12000 µF 68000 µF
EYNinfoAluminum Electrolytic Capacitors, Power Capacitor Style EYN - Snap-in Solder Pins, 3000h/85°CThrough Hole5.8 56000 µF 56000 µF
6.3 15000 µF 0.1 F
TVA ATOM®infoAluminum Capacitors, + 85 °C, Miniature, Axial LeadThrough Hole6 200 µF 200 µF
Type TEinfoAluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuitsThrough Hole3 22 µF 1000 µF
6 33 µF 680 µF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account