VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage below 10 V>Military Qualified (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (19):
  Application Note (1)
  FAQ (1)
  Selector Guide (2)
  Technical Note (13)
  Promotional Material (2)
Capacitors: Voltage below 10 V - Military Qualified
BrandsVishay, Vishay Sprague

All 5 datasheets shown.
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
CWR11infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, MilitarySurface Mount4 2.2 µF 100 µF
6 1.5 µF 68 µF
CWR16infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 QualifiedSurface Mount4 3.3 µF 330 µF
6
M39003/01/03/09infoCapacitors, FixedTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23Through Hole6 5.6 µF 1000 µF
CWR06infoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 QualifiedSurface Mount4 2.2 µF 100 µF
6 1.5 µF 68 µF
M39006/09/21/22/25/30/31infoCapacitors, FixedTantalum, WetWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole6 30 µF 2200 µF
8 25 µF 1800 µF
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account