Capacitors: Voltage below 10 V - Axial
Brands Vishay, Vishay BCcomponents, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
021 ASM Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Miniature 6.3 1 µF 470 µF
030/031 AS Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard 6.3 10 µF 1000 µF
117 ASD Capacitors, Fixed Aluminum Aluminum Capacitors Axial, Smallest Diameter 6.3 10 µF 22 µF
118 AHT Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature 6.3 1000 µF 1500 µF
138 AML Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life 6.3 100 µF 2200 µF
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose Through Hole 6.3 150 µF 4700 µF
601D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Tubular, Axial Lead Through Hole 6.3 12 µF 33 µF
604D Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Through Hole 5 22 µF 47 µF
610D Capacitors, Fixed Aluminum Aluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials) Through Hole 7 0.68 µF 680 µF
630D Capacitors, Fixed Aluminum Aluminum Capacitors + 125°C, Miniature, Axial Lead Through Hole 3 6.8 µF 3900 µF
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 Through Hole 6.3 1000 µF 1500 µF
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead Through Hole 6 200 µF 200 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits Through Hole 3 22 µF 1000 µF
6 33 µF 680 µF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 6 0.22 µF 330 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case Through Hole 2 0.12 µF 68 µF
4 0.56 µF 180 µF
6 0.12 µF 330 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 6 150 µF 330 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 6 5.6 µF 1000 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 6 68 µF 2200 µF
8 22 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 6 30 µF 2200 µF
8 25 µF 850 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 6 30 µF 2200 µF
8 25 µF 1800 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 6 30 µF 2200 µF
8 25 µF 1800 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 6 15 µF 470 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 6 47 µF 470 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal Through Hole 6 470 µF 4700 µF
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)