VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage below 10 V>Singlelayer (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (2):
  Reference Data (2)
Capacitors: Voltage below 10 V - Singlelayer
TypeCapacitors, Fixed
BrandVishay Draloric

All 13 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
GFMQ, GFWQinfoCeramic, Singlelayer: StacksCeramic Capacitor StacksThrough Hole2 500 pF 500 pF
2.4 370 pF 370 pF
2.56 500 pF 500 pF
2.91 370 pF
DBZ 012058, DGZ 020036infoCeramic,SinglelayerFeed-Through Capacitors, Screw MountingReference5 1 nF 1 nF
7.5 200 pF 200 pF
DF 030..., DWA 045...infoCeramic,SinglelayerFeed-Through Capacitors, Tag MountingReference7 400 pF 1.5 nF
8 2.5 nF 2.5 nF
DWB 045120, DWB 045150infoCeramic,SinglelayerFeed-Through Capacitors with Conductor RodReference8 800 pF 2.5 nF
FPS 60, 80infoCeramic,SinglelayerPlate Capacitors with Flat Rim - Class 1 CeramicReference3.5 1 nF 1 nF
7 500 pF 500 pF
PS 20, 30, 40, 55 - Class 1infoCeramic,SinglelayerPlate Capacitors with Contoured Rim - Class 1 CeramicReference5 5.6 pF 2 nF
7.5 120 pF 120 pF
PS 20, 30, 40, 55 - Class 2infoCeramic,SinglelayerPlate Capacitors with Contoured Rim - Class 2 CeramicReference2 27 µF 27 µF
3.5 1 nF 22 µF
4 10 µF 10 µF
T. 020030, T 020050, T. 020080infoCeramic,SinglelayerPot Capacitors, Tag MountingReference3 10 pF 40 pF
6 100 pF 400 pF
7 80 pF 1.2 nF
8 20 pF 1 nF
T. 030090infoCeramic,SinglelayerPot Capacitors, Tag MountingReference9 1.2 nF 1.6 nF
T. 050120, T. 050200infoCeramic,SinglelayerPot Capacitors, Tag & Flange MountingReference6 3 nF 6 nF
9 2.5 nF 5.5 nF
TO. 016010, TO. 025016infoCeramic,SinglelayerBarrel-Style Capacitors - Class 1 CeramicReference5 1.5 pF 50 pF
9 2 pF 100 pF
TOS 020016, TOS 030033infoCeramic,SinglelayerBarrel-Style Capacitors - Class 1 and 2 CeramicReference7.5 10 pF 2.5 nF
TOSZ, TOSWinfoCeramic,SinglelayerBarrel-Style Capacitors for Dielectric Heating EquipmentReference9 160 pF 250 pF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account