| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |
| GFMQ, GFWQ |  | Ceramic, Singlelayer: Stacks | Ceramic Capacitor Stacks | Through Hole | 2 | 500 pF | 500 pF |
| 2.4 | 370 pF | 370 pF |
| 2.56 | 500 pF | 500 pF |
| 2.91 | 370 pF |
| DBZ 012058, DGZ 020036 |  | Ceramic,Singlelayer | Feed-Through Capacitors, Screw Mounting | Reference | 5 | 1 nF | 1 nF |
| 7.5 | 200 pF | 200 pF |
| DF 030..., DWA 045... |  | Ceramic,Singlelayer | Feed-Through Capacitors, Tag Mounting | Reference | 7 | 400 pF | 1.5 nF |
| 8 | 2.5 nF | 2.5 nF |
| DWB 045120, DWB 045150 |  | Ceramic,Singlelayer | Feed-Through Capacitors with Conductor Rod | Reference | 8 | 800 pF | 2.5 nF |
| FPS 60, 80 |  | Ceramic,Singlelayer | Plate Capacitors with Flat Rim - Class 1 Ceramic | Reference | 3.5 | 1 nF | 1 nF |
| 7 | 500 pF | 500 pF |
| PS 20, 30, 40, 55 - Class 1 |  | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 1 Ceramic | Reference | 5 | 5.6 pF | 2 nF |
| 7.5 | 120 pF | 120 pF |
| PS 20, 30, 40, 55 - Class 2 |  | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 2 Ceramic | Reference | 2 | 27 µF | 27 µF |
| 3.5 | 1 nF | 22 µF |
| 4 | 10 µF | 10 µF |
| T. 020030, T 020050, T. 020080 |  | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | Reference | 3 | 10 pF | 40 pF |
| 6 | 100 pF | 400 pF |
| 7 | 80 pF | 1.2 nF |
| 8 | 20 pF | 1 nF |
| T. 030090 |  | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | Reference | 9 | 1.2 nF | 1.6 nF |
| T. 050120, T. 050200 |  | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | Reference | 6 | 3 nF | 6 nF |
| 9 | 2.5 nF | 5.5 nF |
| TO. 016010, TO. 025016 |  | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 Ceramic | Reference | 5 | 1.5 pF | 50 pF |
| 9 | 2 pF | 100 pF |
| TOS 020016, TOS 030033 |  | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 and 2 Ceramic | Reference | 7.5 | 10 pF | 2.5 nF |
| TOSZ, TOSW |  | Ceramic,Singlelayer | Barrel-Style Capacitors for Dielectric Heating Equipment | Reference | 9 | 160 pF | 250 pF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|