VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage below 10 V>Low ESR (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (44):
  Application Note (3)
  FAQ (1)
  Ordering Info (2)
  Quality Info (2)
  Reference Data (1)
  Selector Guide (3)
  Tape and Reel Info (1)
  Technical Note (25)
  Promotional Material (6)
Press Releases
Capacitors: Voltage below 10 V - Low ESR
TypeCapacitors, Fixed
BrandsVishay, Vishay BCcomponents, Vishay Sprague

All 11 datasheets shown.
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
135 RLIinfoAluminumAluminum Capacitors, Radial Low ImpedanceThrough Hole6.3 470 µF 10000 µF
HPC0201AinfoSiliconHigh Performance, High Precision Surface Mount 0201 Capacitor Surface Mount02016 0.4 pF 0.4 pF
HPC0402B/CinfoSiliconHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications Surface Mount04026 0.6 pF 180 pF
HPC0603AinfoSiliconHigh Performance, High Precision Surface Mount 0603 Capacitor Surface Mount06036 0.8 pF 560 pF
550DinfoTantalum, SolidSolid-Electrolyte TANTALEX Capacitors for High Frequency Power SuppliesThrough Hole6 150 µF 330 µF
591DinfoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CVSurface Mount4 22 µF 1000 µF
6.3 15 µF 1500 µF
594DinfoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESRSurface Mount4 33 µF 1500 µF
6.3 22 µF 1000 µF
597DinfoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CVSurface Mount4 470 µF 1500 µF
6.3 330 µF 1000 µF
T97infoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated CaseSurface Mount4 470 µF 1500 µF
6.3 330 µF 1000 µF
TR3infoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Low ESR, Molded CaseSurface Mount4 15 µF 680 µF
6.3 10 µF 470 µF
TR8infoTantalum, SolidSolid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless MoldedSurface Mount4 33 µF 220 µF
6.3 10 µF 33 µF
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account