|
|
|
|
| Capacitors: Voltage below 10 V - Radial |
| Type | Capacitors, Fixed |
| Brands | Vishay BCcomponents, Vishay Roederstein, Vishay Sprague |
|
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |
| 037 RSM |  | Aluminum | Aluminum Capacitors Radial Standard Miniature | | 6.3 | 10 µF | 3300 µF |
| 038 RSU |  | Aluminum | Aluminum Capacitors Radial Standard Ultra Miniature | | 6.3 | 10 µF | 6800 µF |
| 048 RML |  | Aluminum | Aluminum Capacitors Radial Miniature Long Life | | 6.3 | 10 µF | 6800 µF |
| 097 RLP 7 |  | Aluminum | Aluminum Capacitors Radial Low Profile, 7 mm | | 6.3 | | |
| 134 RLP 5 |  | Aluminum | Aluminum Capacitors Radial Low Profile 5 mm | Through Hole | 6.3 | 22 µF | 100 µF |
| 135 RLI |  | Aluminum | Aluminum Capacitors, Radial Low Impedance | Through Hole | 6.3 | 470 µF | 10000 µF |
| 140 RTM |  | Aluminum | Aluminum Capacitors Radial, High Temperature Miniature | | 6.3 | 1200 µF | 2200 µF |
| 148 RUS |  | Aluminum | Aluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional | | 6.3 | 10 µF | 6800 µF |
| 511D |  | Aluminum | Aluminum Capacitors, General Purpose, Miniature, Radial Lead | Through Hole | 6.3 | 150 µF | 10000 µF |
| 8 |
| 517D |  | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Through Hole | 6.3 | 22 µF | 15000 µF |
| 8 |
| EKH |  | Aluminum | Aluminum Capacitors Radial Style | | 6.3 | | |
| U673D and U674D |  | Aluminum | Aluminum Capacitors + 105?C, Tubular Radial Lead | | 6.3 | 10 µF | 8200 µF |
| 7.5 |
| 199D |  | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead | Through Hole | 3 | 4.7 µF | 680 µF |
| 6.3 | 330 µF |
| 489D, 499D |  | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through Hole | 3 | 6.8 µF | 680 µF |
| 6.3 | 4.7 µF |
| 790D |  | Tantalum, Solid | Resin-Molded, Radial-Lead Solid Tantalum Capacitors | Through Hole | 6.3 | 6.8 µF | 330 µF |
| ETPW |  | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 3.9 | 6.8 µF | 330 µF |
| 7.8 | 4.7 µF |
| ETQW |  | Tantalum, Solid | Resin-Coated, Radial-Lead Tantalum Capacitors | Through Hole | 3.9 | 6.8 µF | 330 µF |
| 7.8 | 4.7 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |