VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage below 10 V>Silicon (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Quality Info (1)
  Tape and Reel Info (1)
  Technical Note (6)
  Promotional Material (2)
Press Releases
Capacitors: Voltage below 10 V - Silicon
TypeCapacitors, Fixed
TechnologySilicon
MountingSurface Mount
Voltage (V) 6
BrandVishay

All 4 datasheets shown.
SeriesDescriptionCase (EIA & Mil)Capacitance (min)Capacitance (max)
HPC0201AinfoHigh Performance, High Precision Surface Mount 0201 Capacitor 0201 0.4 pF 0.4 pF
HPC0402AinfoHigh Performance, High Precision, Surface Mount 0402 Capacitor 0402 0.1 pF 180 pF
HPC0402B/CinfoHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications 0402 0.6 pF 180 pF
HPC0603AinfoHigh Performance, High Precision Surface Mount 0603 Capacitor 0603 0.8 pF 560 pF
SeriesDescriptionCase (EIA & Mil)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account