|
|
August 15,
2008
|  |
Vishay Extends 298D MicroTan™ Series With
Industry’s First Solid Tantalum Chip Capacitors to Offer 10
µF-4 V CV Rating in Molded 0402 Case Size
|
|
August 08,
2008
|  |
Vishay Extends Hi-Rel COTS T97 Series to Offer
Industry’s First Solid Tantalum Chip Capacitor With 63-V
Rating and 22-µF Capacitance
|
|
August 01,
2008
|  |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to
1000 µF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
July 09,
2008
|  |
Vishay Extends 150 CRZ Series of SMD Aluminum
Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values
up to 2200 µF, and Ripple Currents to 1007 mA at +105 °C
|
|
May 14,
2008
|  |
Vishay Releases New TR8 Series of Molded
MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in
0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for
the 0603 Case Size
|
|
August 08,
2007
|  |
Vishay Extends 298D MicroTan™ Series with Industry's First Solid
Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case
Size
|
|
June 22,
2007
|  |
Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability
Screening and Surge Current Testing Options With Ultra-Low ESR Values From
0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes
|
|
February 16,
2007
|  |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF
|
|
August 25,
2006
|  |
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω
|
|
July 28,
2006
|  |
Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes
|
|
June 21,
2006
|  |
Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes
|
|
May 17,
2006
|  |
Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications
|
|
April 26,
2006
|  |
Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free, Surface-Mount Package
|
|
April 26,
2006
|  |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
November 30,
2005
|  |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V
|
|
November 11,
2005
|  |
Vishay TR3 Molded Tantalum Chip
Capacitors Offer ESR Values Down to 0.035 Ω
and Ripple-Current
Handling Up to 2.07 A
|
|
October 14,
2005
|  |
Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 µF and 33 µF
|
|
Sept. 17,
2004
|  |
Vishay Introduces First Silicon-Based, Surface-Mount RF Capacitor in 0603 Case Size
|
|
April 28,
2004
|  |
Vishay Launches Industry-First Silicon-Based RF Capacitors in 0201 Footprint
|
|
October 31,
2003
|  |
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height
|
|
December 16,
2002
|  |
New Tantalum Chip Capacitor Combines Capacitance of 1500 µF with ESR Values of 13 mΩ
|
|
October 25,
2002
|  |
Industry's Lowest-Profile (0.18 mm-height) 0402 Capacitors Introduced by Vishay
|
|
August 30,
2002
|  |
Industry's First Silicon-Based Surface-Mount RF Capacitor Boosts Performance While Reducing Board Size up to 45%
|
|
March 20,
2002
|  |
New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes
|
|
April 12,
2001
|  |
BCcomponents launches SMD electrolytic capacitor with low ESR and high ripple current capabilities
|
 |