| 041 - 043 ASH |  | Aluminum Capacitors Axial Standard, High Voltage | | 160 | 4.7 µF | 220 µF |
| 250 | 2.2 µF | 100 µF |
| 350 | 4.7 µF | 68 µF |
| 385 | 1 µF |
| 400 | 6.8 µF |
| 450 |
| 042/043 AMH-ELB |  | Aluminum Capacitors Axial Miniature High Voltage for E.L.B. | | 450 | 6.8 µF | 33 µF |
| 044 RSH |  | Aluminum Capacitors Radial Standard, High Voltage | Through Hole | 160 | 10 µF | 100 µF |
| 200 | 4.7 µF |
| 250 | 1 µF | 47 µF |
| 350 | 2.2 µF |
| 400 | 1 µF | 22 µF |
| 450 |
| 093 PMG-SI |  | Aluminum Capacitors Power Miniaturized General Purpose Snap-In | | 200 | | |
| 250 |
| 400 |
| 094 PME-SI |  | Aluminum Capacitors Power Miniaturized Economy Long Life Snap-In | | 200 | | |
| 250 |
| 400 |
| 095 PLL-4TSI |  | Aluminum Capacitors Power Long Life 4-Terminal Snap-in | Through Hole | 350 | 560 µF | 2200 µF |
| 400 | 470 µF | 1800 µF |
| 420 |
| 450 | 390 µF | 1500 µF |
| 096 PLL-4TSI |  | Aluminum Capacitors Power Long Life 4-Terminal Snap-in | Through Hole | 350 | 1800 µF | 2700 µF |
| 385 | 680 µF |
| 400 |
| 420 | 1500 µF |
| 450 | 560 µF | 1800 µF |
| 500 | 390 µF | 1500 µF |
| 118 AHT |  | Aluminum Capacitors Axial High Temperature | | 200 | 2.2 µF | 100 µF |
| 119 AHT-DIN |  | Aluminum Capacitors Axial High Temperature, DIN-Based | | 200 | 4.7 µF | 10 µF |
| 132/133 ALL-DIN |  | Aluminum Capacitors Axial Long-Life, DIN-Based | | 160 | 2.2 µF | 22 µF |
| 250 | 10 µF |
| 350 | 1 µF | 4.7 µF |
| 151 RLH |  | Aluminum Capacitors Radial Long-Life, High Voltage | | 160 | 10 µF | 220 µF |
| 200 | 4.7 µF | 100 µF |
| 250 |
| 350 | 3.3 µF | 47 µF |
| 400 | 2.2 µF |
| 450 | 1 µF | 33 µF |
| 152 RMH |  | Aluminum Capacitors Radial Miniature, High Voltage | | 200 | 10 µF | 220 µF |
| 250 | 100 µF |
| 400 | 2.2 µF |
| 450 | 1 µF | 47 µF |
| 157 PUM-SI |  | Aluminum Capacitors Power Ultra Miniature Snap-In | Through Hole | 200 | 200 pF | 2 µF |
| 250 | 1 µF |
| 400 | 68 pF | 820 pF |
| 450 | 56 pF | 680 pF |
| 159 PUL-SI |  | Aluminum Capacitors Power Ultra Long Life Snap-In | | 200 | 330 µF | 1800 µF |
| 250 | 220 µF | 1200 µF |
| 197 PGP-SI |  | Aluminum Capacitors Power General Purpose Snap-In | Through Hole | 160 | 1 µF | 820 µF |
| 200 | 2200 µF |
| 250 | 820 µF |
| 400 | 68 µF | 680 µF |
| 450 | 56 µF | 470 µF |
| 198 PHR-SI |  | Aluminum Capacitors Power High Ripple Current Snap-in | Through Hole | 400 | 56 pF | 680 pF |
| 450 |
| 199 PEL-SI |  | Aluminum Capacitors Power Economy Long Life Snap-In | Through Hole | 160 | 330 µF | 2200 µF |
| 200 | 1800 µF |
| 250 | 220 µF | 1200 µF |
| 400 | 47 µF | 560 µF |
| 450 | 56 µF | 470 µF |
| 30D |  | Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose | Through Hole | 160 | 1.5 µF | 100 µF |
| 200 | 1.2 µF |
| 250 | 1 µF | 47 µF |
| 36D, 36DE, 36DX |  | Aluminum Capacitors, Powerlytic®, Large Can | Reference | 200 | 850 µF | 7400 µF |
| 250 | 500 µF | 500 µF |
| 350 | 260 µF | 5100 µF |
| 450 | 230 µF | 2000 µF |
| 36DA |  | Aluminum Capacitors + 85°C and + 95°C, Large Can | Reference | 160 | 4700 µF | 4700 µF |
| 200 | 1500 µF | 8200 µF |
| 250 | 560 µF | 560 µF |
| 350 | 270 µF | 5600 µF |
| 400 | | |
| 450 | 1200 µF | 2200 µF |
| 36DY |  | Aluminum Capacitors, + 85 °C, Large Can | Reference | 250 | 560 µF | 10000 µF |
| 350 | 470 µF | 4700 µF |
| 400 | 270 µF | 6800 µF |
| 450 | 330 µF | 5600 µF |
| 500 PGP-ST |  | Aluminum Capacitors Power General Purpose - Screw Terminals | | 400 | 10 µF | 8200 µF |
| 420 |
| 450 |
| 500D |  | Aluminum Capacitors, + 85 °C, Miniature, General Purpose | Through Hole | 250 | 22 µF | 82 µF |
| 350 | 0.47 µF | 39 µF |
| 400 | 0.27 µF |
| 450 | 0.22 µF | 33 µF |
| 511D |  | Aluminum Capacitors, General Purpose, Miniature, Radial Lead | Through Hole | 105 | 1.5 µF | 10000 µF |
| 125 | 4.7 µF | 470 µF |
| 160 | 10 µF | 100 µF |
| 200 | 1.5 µF | 120 µF |
| 225 |
| 250 | 10 µF | 47 µF |
| 275 |
| 517D |  | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Through Hole | 105 | 0.47 µF | 15000 µF |
| 125 | 1000 µF |
| 160 | 220 µF |
| 200 |
| 250 |
| 300 | 100 µF |
| 53D |  | Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose | Through Hole | 200 | 350 µF | 460 µF |
| 250 | 56 µF | 130 µF |
| 400 | 100 µF | 150 µF |
| 601D |  | Aluminum Capacitors + 105°C, Tubular, Axial Lead | Through Hole | 300 | 12 µF | 33 µF |
| 604D |  | Aluminum Capacitors 4-Terminal, Tubular, Axial Lead | Through Hole | 200 | 22 µF | 47 µF |
| 610D |  | Aluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials) | Through Hole | 250 | 0.68 µF | 680 µF |
| 80D |  | Aluminum Capacitors + 85°C, Snap-In | Through Hole | 200 | 100 µF | 1200 µF |
| 250 | 680 µF |
| 81D |  | Aluminum Capacitors, + 105 °C, Snap-in | Through Hole | 105 | 68 µF | 12000 µF |
| 125 | 470 µF | 2200 µF |
| 200 | 220 µF | 1000 µF |
| 250 |
| 300 |
| 400 | 68 µF | 330 µF |
| 450 |
| 81DA |  | Aluminum Capacitors, + 105 °C, Snap-in | Through Hole | 105 | 270 µF | 15000 µF |
| 200 | 330 µF | 820 µF |
| 250 | 270 µF |
| 300 | 560 µF |
| 82D |  | Aluminum Capacitors, + 85 °C, Snap-in, General Purpose | Through Hole | 200 | 150 µF | 1000 µF |
| 250 | 120 µF |
| 400 | 47 µF | 330 µF |
| 450 | 39 µF |
| 82DA |  | Aluminum Capacitors, + 85 °C, Snap-in, General Purpose | Through Hole | 200 | 330 µF | 1200 µF |
| 250 | 220 µF | 220 µF |
| EBL/EGL |  | Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 | Through Hole | 200 | 4.7 µF | 100 µF |
| EKO |  | Aluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small Dimensions | Through Hole | 160 | 1 µF | 220 µF |
| 250 | 2.2 µF | 100 µF |
| 350 |
| 400 | 47 µF |
| 450 | 1 µF |
| EKS |  | Aluminum Capacitors Radial Style | Through Hole | 160 | 0.47 µF | 220 µF |
| 250 | 1 µF | 100 µF |
| 350 | 10 µF |
| 400 | 1 µF | 47 µF |
| 450 | 4.7 µF |
| EYC |  | Aluminum Capacitors Power Long Life Snap-In | Through Hole | 200 | 330 µF | 1800 µF |
| 250 | 220 µF | 1200 µF |
| 400 | 68 µF | 680 µF |
| 450 | 56 µF | 560 µF |
| EYD |  | Aluminum Capacitors Power Printed Wiring Style | | 200 | 150 µF | 2200 µF |
| 385 | 68 µF | 1000 µF |
| 400 |
| EYH |  | Aluminum Electrolytic Capacitors Power Capacitor Style EYH - Snap-in Solder Pins, 3000h/105°C | Through Hole | 250 | 150 µF | 1500 µF |
| 350 | 68 µF | 680 µF |
| EYN |  | Aluminum Electrolytic Capacitors, Power Capacitor Style EYN - Snap-in Solder Pins, 3000h/85°C | Through Hole | 160 | 220 µF | 1800 µF |
| 200 | 180 µF |
| 250 | 150 µF |
| 350 | 82 µF | 820 µF |
| 400 | 68 µF |
| 450 | 47 µF | 680 µF |
| 500 | 68 µF |
| EYV |  | Aluminum Capacitors Power Printed Wiring Style | | 250 | 100 µF | 1000 µF |
| 385 | 47 µF | 470 µF |
| 400 | 680 µF |
| EYZ |  | Aluminum Capacitors Power 105?C Printed Wiring Style | | 200 | 150 µF | 2200 µF |
| 250 | 100 µF | 1500 µF |
| 385 | 68 µF | 1000 µF |
| 400 |
| TVA ATOM® |  | Aluminum Capacitors, + 85 °C, Miniature, Axial Lead | Through Hole | 150 | 1 µF | 300 µF |
| 200 | 3 µF | 100 µF |
| 250 | 4 µF |
| 300 | 1 µF | 1 µF |
| 350 | 3 µF | 100 µF |
| 400 | 20 µF | 20 µF |
| 450 | 1 µF | 100 µF |
| 475 | 16 µF | 16 µF |
| 500 | 20 µF | 40 µF |
| Type TE |  | Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits | Through Hole | 150 | 47 µF | 100 µF |
| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |