VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Induction Heating (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Capacitors: Voltage 101 V to 500 V - Induction Heating
TypeCapacitors, Fixed, Induction Heating
TechnologyFilm, Polypropylene, Metallized
MountingReference
BrandVishay ESTA

All 6 datasheets shown.
SeriesDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Phawo...k..infoMedium Frequency Capacitors, Watercooled, Type Phawo . . . K..250460 2343 µF 0 pF
560 2377 µF
600 306 µF
625 398 µF
Phawo...kS..infoMedium Frequency Capacitors, Watercooled, Type Phawo . . . Ks..250420 107 µF 0 pF
460 234 µF
470 299 µF
480 407 µF
500 637 µF
550 1401 µF
570 145 µF
600 191 µF
640 326 µF
660 420 µF
500850 54 µF
1140 73 µF
PhawocinfoMedium Frequency Capacitors, Watercooled, Type Phawoc500700 4.5 µF 0 pF
720 5.7 µF
760 8.1 µF
780 9.9 µF
810 12.9 µF
840 17.8 µF
900 28.7 µF
980 62.4 µF
PhawozinfoMedium Frequency Capacitors, Watercooled, Type Phawoz250680 1732 µF 0 pF
700 1783 µF
820 209 µF
860 274 µF
920 469 µF
940 598 µF
980 832 µF
1000 1273 µF
Phmkp . . .infoLine Frequency Capacitors 50/60Hz, Type PhMKP23040 2407 µF 2407 µF
60 3610 µF 3610 µF
40080 1592 µF 1592 µF
120 2387 µF 2387 µF
50072 917 µF 917 µF
108 1375 µF 1375 µF
Phmkp...-DR/Phmkpg...-DRinfoLine Frequency Capacitors 50/60Hz, Type PhMKP . . . DR200200 15915 µF 15915 µF
250250 12732 µF 12732 µF
400400 7958 µF 7958 µF
440440 7234 µF 7234 µF
500500 6366 µF 6366 µF
SeriesDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account