VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Military Qualified (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Capacitors: Voltage 101 V to 500 V - Military Qualified
TypeCapacitors, Fixed
TechnologyTantalum, Wet
MountingThrough Hole
Voltage (V) 125
BrandsVishay, Vishay Tansitor

All 2 datasheets shown.
SeriesDescriptionCapacitance (min)Capacitance (max)
M39006/09/21/22/25/30/31infoWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 1.7 µF 82 µF
STinfoSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current 10 µF 150 µF
SeriesDescriptionCapacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account