VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Axial (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (18):
  Application Note (1)
  Ordering Info (1)
  Technical Note (12)
  Promotional Material (4)
Capacitors: Voltage 101 V to 500 V - Axial
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay, Vishay Roederstein, Vishay Sprague, Vishay Tansitor

All 17 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
30DinfoAluminumAluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose160 1.5 µF 100 µF
200 1.2 µF
250 1 µF 47 µF
516DinfoAluminumAluminum Capacitors, + 85 °C, Miniature, Axial Lead160 1 µF 100 µF
200
250
315 47 µF
350
400
450 33 µF
53DinfoAluminumAluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose200 350 µF 460 µF
250 56 µF 130 µF
400 100 µF 150 µF
601DinfoAluminumAluminum Capacitors + 105°C, Tubular, Axial Lead300 12 µF 33 µF
604DinfoAluminumAluminum Capacitors 4-Terminal, Tubular, Axial Lead200 22 µF 47 µF
610DinfoAluminumAluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials)250 0.68 µF 680 µF
EBL/EGLinfoAluminumAluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03200 4.7 µF 100 µF
TVA ATOM®infoAluminumAluminum Capacitors, + 85 °C, Miniature, Axial Lead150 1 µF 300 µF
200 3 µF 100 µF
250 4 µF
300 1 µF 1 µF
350 3 µF 100 µF
400 20 µF 20 µF
450 1 µF 100 µF
475 16 µF 16 µF
500 20 µF 40 µF
Type TEinfoAluminumAluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits150 47 µF 100 µF
Mono-AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 47 nF
500 33 nF
MKP 1842infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 10 nF 0.68 µF
150DinfoTantalum, SolidSolid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead125 27 nF 2.2 µF
109DinfoTantalum, WetWet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed125 1.7 µF 56 µF
135DinfoTantalum, WetWet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation125 1.7 µF 82 µF
769D (CECC 30202-013)infoTantalum, WetWet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor s CECC 30202-013 Approved125 3.6 µF 82 µF
M39006/09/21/22/25/30/31infoTantalum, WetWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91125 1.7 µF 82 µF
STinfoTantalum, WetSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current125 10 µF 150 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account