VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Multilayer (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Ordering Info (1)
  Technical Note (7)
Capacitors: Voltage 101 V to 500 V - Multilayer
TypeCapacitors, Fixed
BrandsVishay, Vishay Vitramon

All 3 datasheets shown.
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono-Kap 200 - 500 VdcinfoCeramic MultilayerDipped Radial Multilayer Ceramic Capacitors for 200 - 500 VdcThrough Hole200 33 pF 47 nF
500
Mono-AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 VdcThrough Hole200 33 pF 47 nF
500 33 nF
VJ X7R DielectricinfoMLCCMultilayer Ceramic Chip CapacitorsSurface Mount0603200 330 pF 4.7 nF
0805 27 nF
1206 680 pF 0.1 µF
500 18 nF
1210200 3.3 nF 0.15 µF
500 1 nF 39 nF
1812200 10 nF 0.39 µF
500 3.3 nF 0.1 µF
1825200 15 nF 0.68 µF
500 0.18 µF
200 4.7 nF 1.8 µF
500 1 nF 0.68 µF
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account