|
|
|
|
| Capacitors: Voltage 101 V to 500 V - Ceramic RF Power |
| Type | Capacitors, Fixed |
| Technology | Ceramic, Singlelayer Disc |
| Mounting | Through Hole |
| Brand | Vishay Cera-Mite |
|
| Series | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |
| 20VL Series |  | AC Line Rated Disc Capacitors Class X2, 400 VAC | 400 | 9 nF | 0.1 µF |
| 25Y Series |  | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | 250 | 1 nF | 8 nF |
| 400 |
| 30LV |  | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y2, 300 VAC | 300 | 10 pF | 15 nF |
| 400 |
| 30LVS |  | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | 250 | 1 nF | 10 nF |
| 400 |
| 440L Series |  | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y1, 500 VAC | 400 | 10 pF | 10 nF |
| 500 |
| Series | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |