VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Singlelayer (35 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Ordering Info (1)
  Technical Note (4)
  Promotional Material (1)
Capacitors: Voltage 101 V to 500 V - Singlelayer
BrandsVishay BCcomponents, Vishay Cera-Mite, Vishay Draloric

All 35 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
20VL SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X2, 400 VACThrough Hole400 9 nF 0.1 µF
25Y SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VACThrough Hole250 1 nF 8 nF
400
30LVinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VACThrough Hole300 10 pF 15 nF
400
30LVSinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VACThrough Hole250 1 nF 10 nF
400
440L SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y1, 500 VACThrough Hole400 10 pF 10 nF
500
561R, 562R & 565R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDCReference500 0.01 pF 0.2 µF
HV 500 VinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1 and 2, 500 V (DC) General PurposeThrough Hole500 10 pF 33 nF
HV 500 V Narrow ToleranceinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 500 V (DC) Narrow ToleranceThrough Hole500 1 pF 150 µF
HV LDF 0.2 %infoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kVThrough Hole500 100 pF 4.7 nF
VKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VACThrough Hole300 1 nF 4.7 nF
440
VKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole500 470 pF 4.7 nF
W1XinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic Disc Capacitors, Class X1, 275VACThrough Hole275 4.7 nF 22 nF
WKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VACThrough Hole300 33 pF 4.7 nF
440
WKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole500 33 pF 4.7 nF
WYOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VACThrough Hole250 1 nF 12 nF
440
HS.infoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Disc Capacitors, Class 2Through Hole500 10 pF 10 nF
D.ML 0312infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDCThrough Hole400 5 pF 3.2 nF
DDLK 03..infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400VDCThrough Hole400 1.5 pF 6.8 nF
DDML 0310infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 200VDCThrough Hole200 3 nF 3 nF
DDML 0409infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 400VDCThrough Hole400 1.6 nF 1.6 nF
DDML 0420infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 400V DCThrough Hole400 7 nF 7 nF
DDMZ 0312infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 200VDCThrough Hole200 5 nF 5 nF
DDMZ 0315infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDCThrough Hole400 47 pF 4.7 nF
Ceramic Singlelayer Feed-Through Capacitors 400VDC
DDNL 0409infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 400VDCThrough Hole400 1.6 nF 1.6 nF
DVML 0416infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDCThrough Hole400 25 pF 5 nF
MDLinfoCapacitors, Fixed, SetsCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitor SetsThrough Hole400 10 pF 40 pF
RDLL 02.., RDLT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 160V DCThrough Hole0208160 2.2 pF 4.7 nF
0210 6.8 nF
400 3.9 pF 3.3 nF
0212160 2.2 pF 8.2 nF
400 3.9 pF 4.7 nF
0214160 2.2 pF 10 nF
400 3.9 pF 6.8 nF
0216160 2.2 pF 12 nF
400 3.9 pF 8.2 nF
0220 12 nF
RDLL 03.., RDLT 03..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DCThrough Hole0310400 1 pF 3.3 nF
0312 4.7 nF
0314 6.8 nF
0316 8.2 nF
0320 12 nF
0325 15 nF
0330 20 nF
RDLL 03.., RDQT..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DC with Controlled Short-term Stability (KzK)Through Hole0310400 2 pF 51 pF
0312 100 pF
0314 130 pF
0316 160 pF
0320 240 pF
0325 330 pF
0330 470 pF
RDPT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors, 125V DC / 250V DCThrough Hole0205125 100 pF 1.5 nF
250 3 pF 51 pF
0207125 100 pF 3.9 nF
250 3 pF 75 pF
0209125 100 pF 5.6 nF
250 3 pF 110 pF
0211125 100 pF 7.5 nF
250 3 pF 160 pF
0213125 100 pF 10 nF
250 3 pF 220 pF
DDML 0416infoCapacitors, FixedCeramic,SinglelayerCeramic Singlelayer Feed-Through Filters 400 VDCThrough Hole400 3.2 nF 3.2 nF
DVZL 0425infoCapacitors, FixedCeramic,SinglelayerCeramic Singlelayer Feed-Through Capacitors 400 VDCThrough Hole400 10 nF 10 nF
EMI/RFI Y2-DNinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DNThrough Hole400 10 pF 10 µF
HV X7R 500 V, 1kVinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 2, 500 V, 1 kV (DC) General PurposeThrough Hole500 1 nF 4.7 nF
RL.infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors, Class 1Through Hole500 1 pF 330 pF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account