|
|
|
|
| Capacitors: Voltage 101 V to 500 V - Ceramic |
| Brands | Vishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Vitramon |
|
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| Mono-Kap 200 - 500 Vdc |  | Capacitors, Fixed | Ceramic Multilayer | Dipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | | 200 | 33 pF | 47 nF |
| 500 |
| Mono-Axial |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | | 200 | 33 pF | 47 nF |
| 500 | 33 nF |
| 20VL Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X2, 400 VAC | Through Hole | | 400 | 9 nF | 0.1 µF |
| 25Y Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | Through Hole | | 250 | 1 nF | 8 nF |
| 400 |
| 30LV |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y2, 300 VAC | Through Hole | | 300 | 10 pF | 15 nF |
| 400 |
| 30LVS |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | Through Hole | | 250 | 1 nF | 10 nF |
| 400 |
| 440L Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y1, 500 VAC | Through Hole | | 400 | 10 pF | 10 nF |
| 500 |
| 561R, 562R & 565R Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC | Reference | | 500 | 0.01 pF | 0.2 µF |
| HV 500 V |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose | Through Hole | | 500 | 10 pF | 33 nF |
| HV 500 V Narrow Tolerance |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1, 500 V (DC) Narrow Tolerance | Through Hole | | 500 | 1 pF | 150 µF |
| HV LDF 0.2 % |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | Through Hole | | 500 | 100 pF | 4.7 nF |
| VKO |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VAC | Through Hole | | 300 | 1 nF | 4.7 nF |
| 440 |
| VKP |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | Through Hole | | 500 | 470 pF | 4.7 nF |
| W1X |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic Disc Capacitors, Class X1, 275VAC | Through Hole | | 275 | 4.7 nF | 22 nF |
| WKO |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC | Through Hole | | 300 | 33 pF | 4.7 nF |
| 440 |
| WKP |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | Through Hole | | 500 | 33 pF | 4.7 nF |
| WYO |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VAC | Through Hole | | 250 | 1 nF | 12 nF |
| 440 |
| HS. |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Disc Capacitors, Class 2 | Through Hole | | 500 | 10 pF | 10 nF |
| D.ML 0312 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | Through Hole | | 400 | 5 pF | 3.2 nF |
| DDLK 03.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400VDC | Through Hole | | 400 | 1.5 pF | 6.8 nF |
| DDML 0310 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 200VDC | Through Hole | | 200 | 3 nF | 3 nF |
| DDML 0409 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 400VDC | Through Hole | | 400 | 1.6 nF | 1.6 nF |
| DDML 0420 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 400V DC | Through Hole | | 400 | 7 nF | 7 nF |
| DDMZ 0312 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 200VDC | Through Hole | | 200 | 5 nF | 5 nF |
| DDMZ 0315 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | Through Hole | | 400 | 47 pF | 4.7 nF |
| Ceramic Singlelayer Feed-Through Capacitors 400VDC |
| DDNL 0409 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Filters 400VDC | Through Hole | | 400 | 1.6 nF | 1.6 nF |
| DVML 0416 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | Through Hole | | 400 | 25 pF | 5 nF |
| MDL |  | Capacitors, Fixed, Sets | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitor Sets | Through Hole | | 400 | 10 pF | 40 pF |
| RDLL 02.., RDLT 02.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 160V DC | Through Hole | 0208 | 160 | 2.2 pF | 4.7 nF |
| 0210 | 6.8 nF |
| 400 | 3.9 pF | 3.3 nF |
| 0212 | 160 | 2.2 pF | 8.2 nF |
| 400 | 3.9 pF | 4.7 nF |
| 0214 | 160 | 2.2 pF | 10 nF |
| 400 | 3.9 pF | 6.8 nF |
| 0216 | 160 | 2.2 pF | 12 nF |
| 400 | 3.9 pF | 8.2 nF |
| 0220 | 12 nF |
| RDLL 03.., RDLT 03.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 400V DC | Through Hole | 0310 | 400 | 1 pF | 3.3 nF |
| 0312 | 4.7 nF |
| 0314 | 6.8 nF |
| 0316 | 8.2 nF |
| 0320 | 12 nF |
| 0325 | 15 nF |
| 0330 | 20 nF |
| RDLL 03.., RDQT.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 400V DC with Controlled Short-term Stability (KzK) | Through Hole | 0310 | 400 | 2 pF | 51 pF |
| 0312 | 100 pF |
| 0314 | 130 pF |
| 0316 | 160 pF |
| 0320 | 240 pF |
| 0325 | 330 pF |
| 0330 | 470 pF |
| RDPT 02.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors, 125V DC / 250V DC | Through Hole | 0205 | 125 | 100 pF | 1.5 nF |
| 250 | 3 pF | 51 pF |
| 0207 | 125 | 100 pF | 3.9 nF |
| 250 | 3 pF | 75 pF |
| 0209 | 125 | 100 pF | 5.6 nF |
| 250 | 3 pF | 110 pF |
| 0211 | 125 | 100 pF | 7.5 nF |
| 250 | 3 pF | 160 pF |
| 0213 | 125 | 100 pF | 10 nF |
| 250 | 3 pF | 220 pF |
| DDML 0416 |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Filters 400 VDC | Through Hole | | 400 | 3.2 nF | 3.2 nF |
| DVZL 0425 |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | Through Hole | | 400 | 10 nF | 10 nF |
| EMI/RFI Y2-DN |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN | Through Hole | | 400 | 10 pF | 10 µF |
| HV X7R 500 V, 1kV |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 2, 500 V, 1 kV (DC) General Purpose | Through Hole | | 500 | 1 nF | 4.7 nF |
| RL. |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors, Class 1 | Through Hole | | 500 | 1 pF | 330 pF |
| VJ X7R Dielectric |  | Capacitors, Fixed | MLCC | Multilayer Ceramic Chip Capacitors | Surface Mount | 0603 | 200 | 330 pF | 4.7 nF |
| 0805 | 27 nF |
| 1206 | 680 pF | 0.1 µF |
| 500 | 18 nF |
| 1210 | 200 | 3.3 nF | 0.15 µF |
| 500 | 1 nF | 39 nF |
| 1812 | 200 | 10 nF | 0.39 µF |
| 500 | 3.3 nF | 0.1 µF |
| 1825 | 200 | 15 nF | 0.68 µF |
| 500 | 0.18 µF |
| 200 | 4.7 nF | 1.8 µF |
| 500 | 1 nF | 0.68 µF |
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |