VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>DC (Film) (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (4)
  Promotional Material (3)
Press Releases
Capacitors: Voltage 101 V to 500 V - DC (Film)
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein

All 14 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
MKT 304infoFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type250 0.1 µF 1.8 µF
400 8.2 µF
MKT 470infoFilm, PolyesterMetallized, boxed, 5mm pitch, 125°C250 1 nF 1.2 µF
400
MKT 365infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type250 18 nF 0.15 µF
400 3.3 nF 56 nF
MKT 366infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type250 18 nF 0.15 µF
400 3.3 nF 56 nF
MKT 368infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type250 27 nF 2.2 µF
400 1 nF 1 µF
MKT 369infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type250 27 nF 0.1 µF
400 1 nF 33 nF
KC 1850*infoPolycarbonate filmPolycarbonate Film Capacitor Related Document: IEC 60384-12160 220 pF 2.2 nF
MKC 1860*infoPolycarbonate filmMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6250 33 nF 2.2 µF
400 10 nF 1 µF
MKC 1862*infoPolycarbonate filmMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6250 22 nF 4.7 µF
400 10 nF 1 µF
MKT 1813infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2250 470 pF 22 µF
400
MKT 1817infoPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2250 3.3 nF 0.33 µF
400 1 nF 22 nF
MKT 1818infoPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2250 10 nF 0.1 µF
400 3.3 nF 10 nF
MKT 1820infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2250 22 nF 4.7 µF
400 10 nF 2.2 µF
MKT 1822infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2250 33 nF 3.3 µF
400 1 nF 1.5 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account