| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| 2281 808 (5mm) |  | Trimmer Capacitors | Film | 5 mm Film Dielectric Trimmers | | 150 | 0.35 pF | 27 pF |
| KT 311 90054/90055 |  | Capacitors, Fixed | Film, Polyester | Fluorescent Lamp Starter Capacitors, KT Radial Type | | 250 | 1.2 nF | 3 nF |
| MKT 304 |  | Capacitors, Fixed | Film, Polyester | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | | 250 | 0.1 µF | 1.8 µF |
| 400 | 8.2 µF |
| MKT 470 |  | Capacitors, Fixed | Film, Polyester | Metallized, boxed, 5mm pitch, 125°C | | 250 | 1 nF | 1.2 µF |
| 400 |
| Type 192P Pacer® |  | Capacitors, Fixed | Film, Polyester | Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead | | 200 | 2.2 nF | 33 nF |
| 400 |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | | 200 | 1 nF | 1 µF |
| 400 |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | | 200 | 27 nF | 0.1 µF |
| 400 |
| Type PS |  | Capacitors, Fixed | Film, Polyester | Film Capacitors Dipped, Orange Drop® | | 200 | 1 nF | 0.5 µF |
| 400 |
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | | 305 | 1 nF | 0.1 µF |
| F1740-3511 and F1740-3581 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | | 275 | 22 nF | 0.47 µF |
| MKT 365 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | 250 | 18 nF | 0.15 µF |
| 400 | 3.3 nF | 56 nF |
| MKT 366 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | 250 | 18 nF | 0.15 µF |
| 400 | 3.3 nF | 56 nF |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 250 | 27 nF | 2.2 µF |
| 400 | 1 nF | 1 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 250 | 27 nF | 0.1 µF |
| 400 | 1 nF | 33 nF |
| Type 288P |  | Capacitors, Fixed | Film, Polyester, Metallized | R-C Arc Suppressors Orange Drop®, Radial Lead | | 400 | 0.1 µF | 0.47 µF |
| Type 430P |  | Capacitors, Fixed | Film, Polyester, Metallized | Metalized Polyester Film Capacitors, Wrap-and-Fill | | 200 | 0.12 µF | 0.68 µF |
| 400 |
| KP 1830 |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitor Related Document: IEC 60384-13 | | 250 | 2.2 nF | 15 nF |
| MKP 335 5 X2 |  | Capacitors, Fixed | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | | 275 | 10 nF | 0.47 µF |
| MKP 338 2 X2 |  | Capacitors, Fixed | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | | 275 | 1 nF | 3.3 µF |
| MKP 338 4 X2 |  | Capacitors, Fixed | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | | 300 | 10 nF | 3.3 µF |
| 305 | 3.3 µF | 10 µF |
| MKP 338 6 Y2 |  | Capacitors, Fixed | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | | 300 | 1 nF | 0.47 µF |
| MKP 339 X2 |  | Capacitors, Fixed | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | | 275 | 1 nF | 3.3 µF |
| MKP 416 to 420 |  | Capacitors, Fixed | Film, Polypropylene | Metallized Polypropylene Film Capacitors MKP Radial Potted Type | | 160 | 24 nF | 1.1 µF |
| 250 | 10 nF | 0.68 µF |
| 400 | 1 nF | 0.36 µF |
| Type 715P |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitors Orange Drop¤, Low Loss | | 200 | 12 nF | 33 µF |
| 400 |
| Type 716P |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitors High Performance, Orange Drop¤ | | 200 | 10 nF | 39 nF |
| 400 |
| F1778-AC305V |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | | 250 | 2 pF | 12 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1840 | 160 | 33 nF | 10 µF |
| 250 | 10 nF |
| 400 | 6.8 µF |
| MKP 1841 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1841 | 160 | 470 pF | 6.8 µF |
| 250 | 220 pF | 4.7 µF |
| 400 | 100 pF | 2.2 µF |
| MKP 1841.../...-M |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Capacitor, Mini-Version (-M) | 1841 | 250 | 470 pF | 4.7 µF |
| 400 | 330 pF | 2.2 µF |
| MKP 1842 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | | 400 | 10 nF | 0.68 µF |
| MKP 1844 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | | 400 | 10 nF | 1 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 160 | 75 nF | 6.2 µF |
| 250 | 47 nF | 3.9 µF |
| 400 | 22 nF | 2 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 160 | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| V735P |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene | | 200 | 1 µF | 20 µF |
| 400 | 10 µF |
| KC 1850* |  | Capacitors, Fixed | Polycarbonate film | Polycarbonate Film Capacitor Related Document: IEC 60384-12 | | 160 | 220 pF | 2.2 nF |
| MKC 1860* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | | 250 | 33 nF | 2.2 µF |
| 400 | 10 nF | 1 µF |
| MKC 1862* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | | 250 | 22 nF | 4.7 µF |
| 400 | 10 nF | 1 µF |
| F1722-4200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT) | | 440 | 10 nF | 0.47 µF |
| F1772-2000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 10 nF | 2.2 µF |
| F1772-2200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 10 nF | 2.2 µF |
| F1772-3000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 10 nF | 2.2 µF |
| F1772-3200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 10 nF | 2.2 µF |
| F1772-4000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 10 nF | 1 µF |
| F1772-4200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 10 nF | 1 µF |
| F1773-2000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) | | 253 | 10 nF | 2.2 µF |
| F1774-2200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 10 nF | 2.2 µF |
| F1774-3000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 10 nF | 2.2 µF |
| F1774-3200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 10 nF | 2.2 µF |
| F1774-4000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 10 nF | 1 µF |
| F1774-4200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 10 nF | 1 µF |
| MKT 1813 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 250 | 470 pF | 22 µF |
| 400 |
| MKT 1817 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 250 | 3.3 nF | 0.33 µF |
| 400 | 1 nF | 22 nF |
| MKT 1818 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 250 | 10 nF | 0.1 µF |
| 400 | 3.3 nF | 10 nF |
| MKT 1820 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 250 | 22 nF | 4.7 µF |
| 400 | 10 nF | 2.2 µF |
| MKT 1822 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 250 | 33 nF | 3.3 µF |
| 400 | 1 nF | 1.5 µF |
| F1778-275V |  | Capacitors, Fixed | Polypropylene film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP) | | 275 | | |
| F1779 |  | Capacitors, Fixed | Polypropylene film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT) | | 275 | | |
| MKP 1837 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | | 160 | 10 nF | 0.1 µF |
| MKP 1839 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | | 160 | 33 nF | 10 µF |
| 250 | 10 nF | 6.8 µF |
| 400 | 6.8 nF | 2.2 µF |
| MKP 1840.../...-M |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200 | | 250 | 10 nF | 6.8 µF |
| 400 | 6.8 nF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|