VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Heavy Current Power (19 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (11):
  Instructions (4)
  Selector Guide (1)
  Promotional Material (6)
Press Releases
Capacitors: Voltage 101 V to 500 V - Heavy Current Power
MountingReference
BrandVishay ESTA

All 19 datasheets shown.
SeriesTypeTechnologyDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
PhMKDginfoCapacitors, Fixed, Low VoltageFilm, Polypropylene, MetallizedType PhMKDg indoor40050 331.6 µF 331.6 µF
41540 246.4 µF 246.4 µF
50 308 µF 308 µF
440 274 µF 274 µF
56.2 308 µF 308 µF
46050 250.7 µF 250.7 µF
PhMKDgFinfoCapacitors, Fixed, Low VoltageFilm, Polypropylene, MetallizedType PhMKDg outdoor46050 250.7 µF 250.7 µF
PhMKP . . .CYLINDinfoCapacitors, Fixed, Low VoltageFilm, Polypropylene, MetallizedPhMKP cylindrical2302.5 50.1 µF 150 µF
3.33 200.4 µF 200.4 µF
4.17 251 µF 251 µF
5 100.3 µF 300 µF
10 200.6 µF 200.6 µF
12.5 250.7 µF 250.7 µF
15 300.9 µF 300.9 µF
4002.5 16.6 µF 49.7 µF
3.33 66.2 µF 66.2 µF
5 33.2 µF 99.5 µF
6.67 44.2 µF 132.7 µF
7.5 49.5 µF 49.5 µF
8.33 55.2 µF 165.7 µF
10 66.3 µF 198.9 µF
12.5 82.9 µF 82.9 µF
15 99.5 µF 99.5 µF
16.7 110.7 µF 332.2 µF
20 132.6 µF 132.6 µF
25 165.8 µF 165.8 µF
4154.4 27.4 µF 27.4 µF
7.4 45.7 µF 45.7 µF
8.9 54.8 µF 54.8 µF
10 61.4 µF 61.4 µF
11.1 68.5 µF 68.5 µF
12.5 76.7 µF 76.7 µF
13.3 82.2 µF 82.2 µF
15 92.6 µF 92.6 µF
16.67 103 µF 103 µF
17.8 109.6 µF 109.6 µF
20 123.3 µF 123.3 µF
22.2 137 µF 137 µF
25 154 µF 154 µF
26.7 164.4 µF 164.4 µF
4405 27.4 µF 27.4 µF
8.33 45.7 µF 45.7 µF
10 54.8 µF 54.8 µF
11.2 61.4 µF 61.4 µF
12.5 68.5 µF 68.5 µF
14.05 76.7 µF 76.7 µF
15 82.2 µF 82.2 µF
16.9 92.6 µF 92.6 µF
18.8 103 µF 103 µF
20 109.6 µF 109.6 µF
22.5 123.3 µF 123.3 µF
25 137 µF 137 µF
28.1 154 µF 154 µF
30 164.4 µF 164.4 µF
4802.5 11.5 µF 11.5 µF
4.2 19.2 µF 19.2 µF
7 32.1 µF 32.1 µF
8.33 38.5 µF 38.5 µF
10.4 48.1 µF 48.1 µF
11.5 53.1 µF 53.1 µF
12.5 57.7 µF 57.7 µF
16.7 77 µF 77 µF
20 96.2 µF 96.2 µF
PhMKP . . .DWinfoCapacitors, Fixed, Low VoltageFilm, Polypropylene, MetallizedPhMKP rectangular, Filter type480150 690.8 µF 690.8 µF
280 1289 µF 1289 µF
PhMKP . . .RECTANinfoCapacitors, Fixed, Low VoltageFilm, Polypropylene, MetallizedPhMKP rectangular40010 66.3 µF 66.3 µF
12.5 82.9 µF 82.9 µF
15 99.5 µF 99.5 µF
16.7 110.7 µF 110.7 µF
20 133 µF 133 µF
25 166 µF 166 µF
30 199 µF 199 µF
33.3 221 µF 221 µF
40 265 µF 265 µF
50 332 µF 332 µF
60 398 µF 398 µF
66.7 442 µF 442 µF
70 464 µF 464 µF
75 497 µF 497 µF
83.3 552 µF 552 µF
100 663 µF 663 µF
PhMKP 250-200 IBR/XinfoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC-Filter Capacitors, Dry, Self-healing, Without Fuse2504 200 µF 200 µF
PhMKP 250-600 IBRinfoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Tubular Case, without Fuse, Type PhMKP250-600IBR25011.8 600 µF 600 µF
PhMKP g 250/14/37.5infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg250/14/37.52500.3 14 µF 14 µF
PhMKPg 400/6/37.5infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg400/6/37.54000.3 6 µF 6 µF
PhMKPg 440-1248uF/3infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg440-1248µF/344076 416 µF 416 µF
PhMKPg 440.3.30infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg440.3.3044030 164.4 µF 164.4 µF
Phawo...k..infoCapacitors, Fixed, Induction HeatingFilm, Polypropylene, MetallizedMedium Frequency Capacitors, Watercooled, Type Phawo . . . K..250460 2343 µF 0 pF
560 2377 µF
600 306 µF
625 398 µF
Phawo...kS..infoCapacitors, Fixed, Induction HeatingFilm, Polypropylene, MetallizedMedium Frequency Capacitors, Watercooled, Type Phawo . . . Ks..250420 107 µF 0 pF
460 234 µF
470 299 µF
480 407 µF
500 637 µF
550 1401 µF
570 145 µF
600 191 µF
640 326 µF
660 420 µF
500850 54 µF
1140 73 µF
PhawocinfoCapacitors, Fixed, Induction HeatingFilm, Polypropylene, MetallizedMedium Frequency Capacitors, Watercooled, Type Phawoc500700 4.5 µF 0 pF
720 5.7 µF
760 8.1 µF
780 9.9 µF
810 12.9 µF
840 17.8 µF
900 28.7 µF
980 62.4 µF
PhawozinfoCapacitors, Fixed, Induction HeatingFilm, Polypropylene, MetallizedMedium Frequency Capacitors, Watercooled, Type Phawoz250680 1732 µF 0 pF
700 1783 µF
820 209 µF
860 274 µF
920 469 µF
940 598 µF
980 832 µF
1000 1273 µF
Phmkp . . .infoCapacitors, Fixed, Induction HeatingFilm, Polypropylene, MetallizedLine Frequency Capacitors 50/60Hz, Type PhMKP23040 2407 µF 2407 µF
60 3610 µF 3610 µF
40080 1592 µF 1592 µF
120 2387 µF 2387 µF
50072 917 µF 917 µF
108 1375 µF 1375 µF
Phmkp...-DR/Phmkpg...-DRinfoCapacitors, Fixed, Induction HeatingFilm, Polypropylene, MetallizedLine Frequency Capacitors 50/60Hz, Type PhMKP . . . DR200200 15915 µF 15915 µF
250250 12732 µF 12732 µF
400400 7958 µF 7958 µF
440440 7234 µF 7234 µF
500500 6366 µF 6366 µF
ESTAmat MHinfoCapacitors, Power Factor CorrectionReferencePower Factor Controller120
230
ESTAmat PFCinfoCapacitors, Power Factor CorrectionReferencePower Factor Controller120
230
SeriesTypeTechnologyDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account