VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Polyester (36 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (8)
  Promotional Material (4)
Press Releases
Capacitors: Voltage 101 V to 500 V - Polyester
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 36 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
KT 311 90054/90055infoCapacitors, FixedFilm, PolyesterFluorescent Lamp Starter Capacitors, KT Radial Type250 1.2 nF 3 nF
MKT 304infoCapacitors, FixedFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type250 0.1 µF 1.8 µF
400 8.2 µF
MKT 470infoCapacitors, FixedFilm, PolyesterMetallized, boxed, 5mm pitch, 125°C250 1 nF 1.2 µF
400
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
400
Type 225PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead200 1 nF 1 µF
400
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial Lead200 27 nF 0.1 µF
400
Type PSinfoCapacitors, FixedFilm, PolyesterFilm Capacitors Dipped, Orange Drop®200 1 nF 0.5 µF
400
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)305 1 nF 0.1 µF
F1740-3511 and F1740-3581infoCapacitors, FixedFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 22 nF 0.47 µF
MKT 365infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type250 18 nF 0.15 µF
400 3.3 nF 56 nF
MKT 366infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type250 18 nF 0.15 µF
400 3.3 nF 56 nF
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type250 27 nF 2.2 µF
400 1 nF 1 µF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type250 27 nF 0.1 µF
400 1 nF 33 nF
Type 288PinfoCapacitors, FixedFilm, Polyester, MetallizedR-C Arc Suppressors Orange Drop®, Radial Lead400 0.1 µF 0.47 µF
Type 430PinfoCapacitors, FixedFilm, Polyester, MetallizedMetalized Polyester Film Capacitors, Wrap-and-Fill200 0.12 µF 0.68 µF
400
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1840160 33 nF 10 µF
250 10 nF
400 6.8 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 470 pF 6.8 µF
250 220 pF 4.7 µF
400 100 pF 2.2 µF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 470 pF 4.7 µF
400 330 pF 2.2 µF
F1722-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.47 µF
F1772-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1772-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1773-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)253 10 nF 2.2 µF
F1774-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1774-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1774-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2250 470 pF 22 µF
400
MKT 1817infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2250 3.3 nF 0.33 µF
400 1 nF 22 nF
MKT 1818infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2250 10 nF 0.1 µF
400 3.3 nF 10 nF
MKT 1820infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2250 22 nF 4.7 µF
400 10 nF 2.2 µF
MKT 1822infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2250 33 nF 3.3 µF
400 1 nF 1.5 µF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account