VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Polypropylene (20 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (2)
  Technical Note (7)
  Promotional Material (4)
Press Releases
Capacitors: Voltage 101 V to 500 V - Polypropylene
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 20 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
KP 1830infoFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13250 2.2 nF 15 nF
MKP 335 5 X2infoFilm, PolypropyleneClass X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed275 10 nF 0.47 µF
MKP 338 2 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted Type275 1 nF 3.3 µF
MKP 338 4 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted Type300 10 nF 3.3 µF
305 3.3 µF 10 µF
MKP 338 6 Y2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted Type300 1 nF 0.47 µF
MKP 339 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted Type275 1 nF 3.3 µF
MKP 416 to 420infoFilm, PolypropyleneMetallized Polypropylene Film Capacitors MKP Radial Potted Type160 24 nF 1.1 µF
250 10 nF 0.68 µF
400 1 nF 0.36 µF
Type 715PinfoFilm, PolypropylenePolypropylene Film Capacitors Orange Drop¤, Low Loss200 12 nF 33 µF
400
Type 716PinfoFilm, PolypropylenePolypropylene Film Capacitors High Performance, Orange Drop¤200 10 nF 39 nF
400
F1778-AC305VinfoFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards 250 2 pF 12 µF
MKP 1842infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 10 nF 0.68 µF
MKP 1844infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 10 nF 1 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type160 75 nF 6.2 µF
250 47 nF 3.9 µF
400 22 nF 2 µF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
V735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene200 1 µF 20 µF
400 10 µF
F1778-275VinfoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP)275
F1779infoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT)275
MKP 1837infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16160 10 nF 0.1 µF
MKP 1839infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16160 33 nF 10 µF
250 10 nF 6.8 µF
400 6.8 nF 2.2 µF
MKP 1840.../...-MinfoPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200250 10 nF 6.8 µF
400 6.8 nF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account