| Series | Type | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | Through Hole | 305 | | 1 nF | 0.1 µF |
| F1740-3511 and F1740-3581 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | Through Hole | 275 | | 22 nF | 0.47 µF |
| MKP 335 5 X2 |  | Capacitors, Fixed | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | Through Hole | 275 | | 10 nF | 0.47 µF |
| F1778-AC305V |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | Through Hole | 250 | | 2 pF | 12 µF |
| MKP 1842 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | 400 | | 10 nF | 0.68 µF |
| MKP 1844 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | 400 | | 10 nF | 1 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 160 | | 75 nF | 6.2 µF |
| 250 | 47 nF | 3.9 µF |
| 400 | 22 nF | 2 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 160 | | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| PhMKP 250-200 IBR/X |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC-Filter Capacitors, Dry, Self-healing, Without Fuse | Reference | 250 | 4 | 200 µF | 200 µF |
| PhMKP 250-600 IBR |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Tubular Case, without Fuse, Type PhMKP250-600IBR | Reference | 250 | 11.8 | 600 µF | 600 µF |
| PhMKP g 250/14/37.5 |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg250/14/37.5 | Reference | 250 | 0.3 | 14 µF | 14 µF |
| PhMKPg 400/6/37.5 |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg400/6/37.5 | Reference | 400 | 0.3 | 6 µF | 6 µF |
| PhMKPg 440-1248uF/3 |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg440-1248µF/3 | Reference | 440 | 76 | 416 µF | 416 µF |
| PhMKPg 440.3.30 |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg440.3.30 | Reference | 440 | 30 | 164.4 µF | 164.4 µF |
| Series | Type | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|