VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Radial (36 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (33):
  Application Note (1)
  Ordering Info (5)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (4)
  Technical Note (16)
  Promotional Material (5)
Press Releases
Capacitors: Voltage 101 V to 500 V - Radial
BrandsVishay, Vishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 36 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
044 RSHinfoCapacitors, FixedAluminumAluminum Capacitors Radial Standard, High VoltageThrough Hole160 10 µF 100 µF
200 4.7 µF
250 1 µF 47 µF
350 2.2 µF
400 1 µF 22 µF
450
151 RLHinfoCapacitors, FixedAluminumAluminum Capacitors Radial Long-Life, High Voltage160 10 µF 220 µF
200 4.7 µF 100 µF
250
350 3.3 µF 47 µF
400 2.2 µF
450 1 µF 33 µF
152 RMHinfoCapacitors, FixedAluminumAluminum Capacitors Radial Miniature, High Voltage200 10 µF 220 µF
250 100 µF
400 2.2 µF
450 1 µF 47 µF
511DinfoCapacitors, FixedAluminumAluminum Capacitors, General Purpose, Miniature, Radial LeadThrough Hole105 1.5 µF 10000 µF
125 4.7 µF 470 µF
160 10 µF 100 µF
200 1.5 µF 120 µF
225
250 10 µF 47 µF
275
517DinfoCapacitors, FixedAluminumAluminum Capacitors + 105 °C, General Purpose Miniature, Radial LeadThrough Hole105 0.47 µF 15000 µF
125 1000 µF
160 220 µF
200
250
300 100 µF
EKOinfoCapacitors, FixedAluminumAluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small DimensionsThrough Hole160 1 µF 220 µF
250 2.2 µF 100 µF
350
400 47 µF
450 1 µF
EKSinfoCapacitors, FixedAluminumAluminum Capacitors Radial StyleThrough Hole160 0.47 µF 220 µF
250 1 µF 100 µF
350 10 µF
400 1 µF 47 µF
450 4.7 µF
U673D and U674DinfoCapacitors, FixedAluminumAluminum Capacitors + 105?C, Tubular Radial Lead150 56 µF 560 µF
Mono-Kap 200 - 500 VdcinfoCapacitors, FixedCeramic MultilayerDipped Radial Multilayer Ceramic Capacitors for 200 - 500 VdcThrough Hole200 33 pF 47 nF
500
2281 808 (5mm)infoTrimmer CapacitorsFilm5 mm Film Dielectric TrimmersThrough Hole150 0.35 pF 27 pF
KT 311 90054/90055infoCapacitors, FixedFilm, PolyesterFluorescent Lamp Starter Capacitors, KT Radial TypeThrough Hole250 1.2 nF 3 nF
MKT 304infoCapacitors, FixedFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered TypeThrough Hole250 0.1 µF 1.8 µF
400 8.2 µF
MKT 470infoCapacitors, FixedFilm, PolyesterMetallized, boxed, 5mm pitch, 125°CThrough Hole250 1 nF 1.2 µF
400
Type 225PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors, Filmite 'E', ORANGE DROP®, Radial LeadThrough Hole200 1 nF 1 µF
400
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial LeadThrough Hole200 27 nF 0.1 µF
400
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole305 1 nF 0.1 µF
F1740-3511 and F1740-3581infoCapacitors, FixedFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 VThrough Hole275 22 nF 0.47 µF
MKT 365infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered TypeThrough Hole250 18 nF 0.15 µF
400 3.3 nF 56 nF
MKT 366infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered TypeThrough Hole250 18 nF 0.15 µF
400 3.3 nF 56 nF
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole250 27 nF 2.2 µF
400 1 nF 1 µF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole250 27 nF 0.1 µF
400 1 nF 33 nF
Type 288PinfoCapacitors, FixedFilm, Polyester, MetallizedR-C Arc Suppressors Orange Drop®, Radial LeadThrough Hole400 0.1 µF 0.47 µF
KP 1830infoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13Through Hole250 2.2 nF 15 nF
MKP 335 5 X2infoCapacitors, FixedFilm, PolypropyleneClass X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxedThrough Hole275 10 nF 0.47 µF
MKP 338 2 X2infoCapacitors, FixedFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
MKP 338 4 X2infoCapacitors, FixedFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 10 nF 3.3 µF
305 3.3 µF 10 µF
MKP 338 6 Y2infoCapacitors, FixedFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 1 nF 0.47 µF
MKP 339 X2infoCapacitors, FixedFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
MKP 416 to 420infoCapacitors, FixedFilm, PolypropyleneMetallized Polypropylene Film Capacitors MKP Radial Potted TypeThrough Hole160 24 nF 1.1 µF
250 10 nF 0.68 µF
400 1 nF 0.36 µF
F1778-AC305VinfoCapacitors, FixedFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards Through Hole250 2 pF 12 µF
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film CapacitorThrough Hole1840160 33 nF 10 µF
250 10 nF
400 6.8 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film CapacitorThrough Hole1841160 470 pF 6.8 µF
250 220 pF 4.7 µF
400 100 pF 2.2 µF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)Through Hole1841250 470 pF 4.7 µF
400 330 pF 2.2 µF
MKP 1844infoCapacitors, FixedFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400VThrough Hole400 10 nF 1 µF
MKP 379infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole160 75 nF 6.2 µF
250 47 nF 3.9 µF
400 22 nF 2 µF
MKP 380infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account