VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsPress Releases
All Capacitors press releases

November 07, 2003

Vishay's New X2 Interference Suppression Film Capacitors Feature Capacitance Values from 0.001 µF to 4.7 µF and Pitch Sizes Down to 7.5 mm

November 27, 2002

New Double-Sided, Metallized, Polypropylene Film Capacitor From Vishay Features Miniaturized Case Sizes: As Low as 4.0 mm Wide x 10.0 mm Long with 9.0-mm Height

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account