| VKO |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VAC | 300 | 1 nF | 4.7 nF |
| 440 |
| VKP |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | 500 | 470 pF | 4.7 nF |
| W1X |  | Ceramic, Singlelayer: AC | Ceramic Disc Capacitors, Class X1, 275VAC | 275 | 4.7 nF | 22 nF |
| WKO |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC | 300 | 33 pF | 4.7 nF |
| 440 |
| WKP |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | 500 | 33 pF | 4.7 nF |
| WYO |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VAC | 250 | 1 nF | 12 nF |
| 440 |
| F1710-305 V |  | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | 305 | 1 nF | 0.1 µF |
| F1740-3511 and F1740-3581 |  | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | 275 | 22 nF | 0.47 µF |
| MKP 338 2 X2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | 275 | 1 nF | 3.3 µF |
| MKP 338 4 X2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | 300 | 10 nF | 3.3 µF |
| 305 | 3.3 µF | 10 µF |
| MKP 338 6 Y2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | 300 | 1 nF | 0.47 µF |
| MKP 339 X2 |  | Film, Polypropylene | Interference Suppression Film Capacitors MKP Radial Potted Type | 275 | 1 nF | 3.3 µF |
| F1778-AC305V |  | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | 250 | 2 pF | 12 µF |
| F1722-4200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT) | 440 | 10 nF | 0.47 µF |
| F1772-2000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 10 nF | 2.2 µF |
| F1772-2200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 10 nF | 2.2 µF |
| F1772-3000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 10 nF | 2.2 µF |
| F1772-3200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 10 nF | 2.2 µF |
| F1772-4000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 10 nF | 1 µF |
| F1772-4200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 10 nF | 1 µF |
| F1773-2000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) | 253 | 10 nF | 2.2 µF |
| F1774-2200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 10 nF | 2.2 µF |
| F1774-3000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 10 nF | 2.2 µF |
| F1774-3200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 10 nF | 2.2 µF |
| F1774-4000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 10 nF | 1 µF |
| F1774-4200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 10 nF | 1 µF |
| F1778-275V |  | Polypropylene film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP) | 275 | | |
| F1779 |  | Polypropylene film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT) | 275 | | |
| F1740-1511 and F1740-1411 |  | | Suppression Capacitors, (Bi-polar) Capacitors Class X2 AC 275 V | 275 | 6.8 nF | 0.47 µF |
| F1740-3501 |  | | Suppression Capacitors, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V | 250 | 2.7 nF | 2.7 nF |
| 275 | 27 nF | 0.22 µF |
| F1740-3550 and F1740-3558 |  | | Suppression Capacitors, (Bi-polar) Capacitors Class X1/Y2 AC 275/250 V | 250 | 2.7 nF | 4.7 nF |
| 275 | 22 nF | 0.47 µF |
| F1740-3800 and F1740-3820 |  | | Suppression Capacitors for Washing Machines/Dishwashers Class X1/Y2 AC 275/250 V | 275 | 0.27 µF | 0.47 µF |
| F1740-5511 and F1740-5581 |  | | Suppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/ 250 V | 250 | 2.7 nF | 4.7 nF |
| 275 | 22 nF | 0.47 µF |
| F1740-5550 and F1740-5558 |  | | Suppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/250 V | 250 | 2.7 nF | 4.7 nF |
| 275 | 22 nF | 0.47 µF |
| F1746-3511 and F1746-3581 |  | | Suppression Capacitors (Bi-polar) Capacitors Class X1/Y2 AC 275 V/250 V | 250 | 2.7 nF | 4.7 nF |
| 275 | 0.1 µF | 0.47 µF |
| F1746-5511 and F1746-5581 |  | | Suppression Capacitors (Quadripolar) Capacitors Class X1/Y2 AC 275 V/250 V | 250 | 2.7 nF | 4.7 nF |
| 275 | 0.1 µF | 0.47 µF |
| F1774-2000 |  | | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 10 nF | 2.2 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |