VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Solid (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (7):
  Technical Note (6)
  Promotional Material (1)
Capacitors: Voltage 101 V to 500 V - Solid
TypeCapacitors, Fixed
TechnologyTantalum, Solid
MountingThrough Hole
BrandVishay Sprague

All 2 datasheets shown.
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
150DinfoSolid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead125 27 nF 2.2 µF
285DinfoTantalum-Cased-Tantalum Sintered Anode Tantalex Capacitors For Operation to + 125 ?C, Hermetically-Sealed150 55 µF 55 µF
200 1.5 µF 43 µF
250 1.8 µF 41 µF
300 1 µF 14 µF
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account