Capacitors: Voltage 101 V to 500 V - Tantalum
Type Capacitors, Fixed
Brands Vishay, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
150D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 125 27 nF 2.2 µF
285D Tantalum, Solid Tantalum-Cased-Tantalum Sintered Anode Tantalex Capacitors For Operation to + 125 ?C, Hermetically-Sealed Through Hole 150 55 µF 55 µF
200 1.5 µF 43 µF
250 1.8 µF 41 µF
300 1 µF 14 µF
109D Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 125 1.7 µF 56 µF
134D Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55?C to + 200?C operation Through Hole 125 10 µF 150 µF
135D Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 125 1.7 µF 82 µF
138D Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal Through Hole 125 1.7 µF 56 µF
200D,202D Tantalum, Wet Wet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor Assemblies Through Hole 125 170 µF 1000 µF
150 70 µF 180 µF
211D Tantalum, Wet Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation 125 380 µF 1400 µF
150 70 µF 550 µF
735D, 735DE, CT79 (CECC 30202) Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 125 2.7 µF 82 µF
738D, CT9 (CECC 30202-004) Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors Through Hole 125 3.3 µF 56 µF
769D (CECC 30202-013) Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 125 3.6 µF 82 µF
M39006/09/21/22/25/30/31 Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 125 1.7 µF 82 µF
ST Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 125 10 µF 150 µF
XTH-K-L-M-V Tantalum, Wet Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed Through Hole 180 2 µF 230 µF
270 2.5 µF 150 µF
360 2 µF 30 µF
450 5 µF 25 µF
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)