VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>Wet (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Technical Note (8)
  Promotional Material (2)
Capacitors: Voltage 101 V to 500 V - Wet
TypeCapacitors, Fixed
TechnologyTantalum, Wet
BrandsVishay, Vishay Sprague, Vishay Tansitor

All 11 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
109DinfoWet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-SealedThrough Hole125 1.7 µF 56 µF
134DinfoWet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55?C to + 200?C operationThrough Hole125 10 µF 150 µF
135DinfoWet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C OperationThrough Hole125 1.7 µF 82 µF
138DinfoWet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum SealThrough Hole125 1.7 µF 56 µF
200D,202DinfoWet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor AssembliesThrough Hole125 170 µF 1000 µF
150 70 µF 180 µF
211DinfoType 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation125 380 µF 1400 µF
150 70 µF 550 µF
735D, 735DE, CT79 (CECC 30202)infoWet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 ApprovedThrough Hole125 2.7 µF 82 µF
738D, CT9 (CECC 30202-004)infoWet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex CapacitorsThrough Hole125 3.3 µF 56 µF
769D (CECC 30202-013)infoWet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor s CECC 30202-013 ApprovedThrough Hole125 3.6 µF 82 µF
M39006/09/21/22/25/30/31infoWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole125 1.7 µF 82 µF
XTH-K-L-M-VinfoWet Tantalum Capacitors, Cylindrical Body, Hermetically SealedThrough Hole180 2 µF 230 µF
270 2.5 µF 150 µF
360 2 µF 30 µF
450 5 µF 25 µF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account