VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 101 V to 500 V>RF/Wireless Handheld (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Ordering Info (1)
  Technical Note (8)
  Promotional Material (1)
Capacitors: Voltage 101 V to 500 V - RF/Wireless Handheld
TypeCapacitors, Fixed
MountingSurface Mount
BrandsVishay Sprague, Vishay Vitramon

All 2 datasheets shown.
SeriesTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
VJ X7R DielectricinfoMLCCMultilayer Ceramic Chip Capacitors0603200 330 pF 4.7 nF
150DinfoTantalum, SolidSolid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead125 27 nF 2.2 µF
SeriesTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account