VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>Aluminum (64 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (26):
  Ordering Info (4)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (3)
  Tape and Reel Info (1)
  Technical Note (12)
  Promotional Material (4)
Press Releases
Capacitors: Voltage 26 V to 50 V - Aluminum
TypeCapacitors, Fixed
TechnologyAluminum
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague,

All 64 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
021 ASMinfoAluminum Capacitors Axial Standard Miniature40 22 µF 4700 µF
030/031 ASinfoAluminum Capacitors Axial Standard40 2.2 µF 220 µF
037 RSMinfoAluminum Capacitors Radial Standard Miniature35 33 µF 2200 µF
40 150 µF 1000 µF
50 10 µF
038 RSUinfoAluminum Capacitors Radial Standard Ultra Miniature35 47 µF 4700 µF
50 22 µF 3300 µF
047 RMSinfoAluminum Capacitors, Radial Miniature Semi-ProfessionalThrough Hole35 220 µF 4700 µF
40 330 µF 3300 µF
50 220 µF
048 RMLinfoAluminum Capacitors Radial Miniature Long Life35 220 µF 4700 µF
40 2200 µF 3300 µF
50 220 µF
051/053 PEC-PWinfoAluminum Capacitors Power Economic Printed WiringThrough Hole40 300 pF 47 µF
056/057 PSM-SIinfoAluminum Capacitors Power Standard Miniature Snap-in40 2 µF 800 µF
50 1 µF
058/059 PLL-SIinfoAluminum Capacitors Power Long Life Snap-In40 1 µF 800 µF
50
085 CSinfoAluminum Capacitors SMD (Chip) Standard40 2.2 µF 4.7 µF
090 PUL-SIinfoAluminum Capacitors Power Ultra Long LifeReference35 4700 µF 22000 µF
097 RLP 7infoAluminum Capacitors Radial Low Profile, 7 mm35
50
117 ASDinfoAluminum Capacitors Axial, Smallest Diameter40 2.2 µF 4.7 µF
118 AHTinfoAluminum Capacitors Axial High Temperature40 47 µF 2200 µF
119 AHT-DINinfoAluminum Capacitors Axial High Temperature, DIN-Based40 47 µF 2200 µF
120 ATCinfoAluminum Capacitors Axial High Temperature, High Ripple Current40 220 µF 2200 µF
132/133 ALL-DINinfoAluminum Capacitors Axial Long-Life, DIN-Based40 47 µF 2200 µF
134 RLP 5infoAluminum Capacitors Radial Low Profile 5 mmThrough Hole35 4.7 µF 22 µF
50 1 µF 10 µF
135 RLIinfoAluminum Capacitors, Radial Low ImpedanceThrough Hole35 100 µF 3300 µF
50 2200 µF
136 RVIinfoAluminum Capacitors Radial Very Low Impedance35 1 µF 800 µF
50 820 µF
138 AMLinfoAluminum Capacitors Axial Miniature, Long-Life40 33 µF 3300 µF
50 10 µF 100 µF
139 CLLinfoAluminum Capacitors SMD (Chip) Long Life40 15 µF 33 µF
50 10 µF 22 µF
140 CRHinfoAluminum Capacitors SMD (Chip), High Temperature35 68 µF 470 µF
50 47 µF 330 µF
140 RTMinfoAluminum Capacitors Radial, High Temperature Miniature35 100 µF 2200 µF
50 47 µF 1000 µF
148 RUSinfoAluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional35 330 µF 4700 µF
50 220 µF 3300 µF
150 CLZinfoAluminum Capacitors SMD (Chip), Very Low Z35
50
150 CRZinfoAluminium Capacitors, SMD (Chip), Very Low ZSurface Mount35 100 µF 680 µF
50 68 µF 330 µF
150 RMIinfoAluminum Capacitors Radial Miniature, Low ImpedanceThrough Hole35 100 µF 3300 µF
50 150 µF 1500 µF
153 CLVinfoAluminum Capacitors SMD (Chip) Long Life Vertical35 4.7 µF 220 µF
50 0.47 µF 100 µF
153 CRVinfoAluminum Capacitors SMD (Chip) Long Life Vertical35 4.7 µF 220 µF
50 0.47 µF 100 µF
156 PUM-SIinfoAluminum Capacitors Power Ultra Miniature Snap-inThrough Hole40 2700 µF 22000 µF
50 2200 µF
158 PUL-SIinfoAluminum Capacitors Power Ultra Long LifeThrough Hole40 2.2 nF 18 nF
50 1.5 nF 12 nF
162/163 PLL-PWinfoAluminum Capacitors Power Long Life Printed WiringThrough Hole40 200 pF 33 µF
165 RHTinfoAluminum Capacitors, Radial High TemperatureThrough Hole50 4700 µF 4700 µF
175 TMPinfoAluminum Capacitors High Temperature Solid Electrolytic SMD40 1 µF 2.2 µF
30DinfoAluminum Capacitors + 105°C, Miniature, Axial Lead, General PurposeThrough Hole35 33 µF 2200 µF
40 15 µF
50 10 µF 1500 µF
36D, 36DE, 36DXinfoAluminum Capacitors, Powerlytic®, Large CanReference30 4000 µF 26000 µF
40 2900 µF 34000 µF
50 1300 µF 41000 µF
36DAinfoAluminum Capacitors + 85°C and + 95°C, Large CanReference50 27 µF 47000 µF
36DYinfoAluminum Capacitors, + 85 °C, Large CanReference40 4700 µF 0.1 F
511DinfoAluminum Capacitors, General Purpose, Miniature, Radial LeadThrough Hole32 47 µF 2200 µF
35 120 µF
40 100 µF 1000 µF
44 120 µF 2200 µF
50 47 µF 1500 µF
516DinfoAluminum Capacitors, + 85 °C, Miniature, Axial LeadThrough Hole35 10 µF 3300 µF
50 0.47 µF 2200 µF
517DinfoAluminum Capacitors + 105 °C, General Purpose Miniature, Radial LeadThrough Hole32 4.7 µF 4700 µF
35
44
50 0.47 µF 2200 µF
53DinfoAluminum Capacitors + 85°C, Tubular, Axial Lead, General PurposeThrough Hole35 1100 µF 8300 µF
50 1000 µF 5000 µF
80DinfoAluminum Capacitors + 85°C, Snap-InThrough Hole35 3300 µF 15000 µF
50 1200 µF 6800 µF
81DinfoAluminum Capacitors, + 105 °C, Snap-inThrough Hole35 4700 µF 12000 µF
40
50 1200 µF 6800 µF
81DAinfoAluminum Capacitors, + 105 °C, Snap-inThrough Hole30 10000 µF 15000 µF
35 4700 µF 10000 µF
40
50 6800 µF 6800 µF
82DinfoAluminum Capacitors, + 85 °C, Snap-in, General PurposeThrough Hole35 2200 µF 15000 µF
50 1200 µF 10000 µF
82DAinfoAluminum Capacitors, + 85 °C, Snap-in, General PurposeThrough Hole35 2700 µF 10000 µF
50 2200 µF 6800 µF
EBL/EGLinfoAluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03Through Hole40 47 µF 2200 µF
ECVinfoAluminum Capacitors35
50
EKHinfoAluminum Capacitors Radial Style35
50
EKOinfoAluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small DimensionsThrough Hole35 33 µF 3300 µF
50 0.47 µF 2200 µF
EKSinfoAluminum Capacitors Radial StyleThrough Hole35 0.47 µF 3300 µF
50 10 µF 2200 µF
EYinfoAluminum Capacitors Power Solder Lug Style40 10 µF 6800 µF
EYCinfoAluminum Capacitors Power Long Life Snap-InThrough Hole40 1500 µF 15000 µF
50 1000 µF 10000 µF
EYDinfoAluminum Capacitors Power Printed Wiring Style40 10 µF 6800 µF
EYHinfoAluminum Electrolytic Capacitors Power Capacitor Style EYH - Snap-in Solder Pins, 3000h/105°CThrough Hole35 3300 µF 27000 µF
EYKinfoAluminum Capacitors Power Solder Lug Style40 10 µF 6800 µF
EYNinfoAluminum Electrolytic Capacitors, Power Capacitor Style EYN - Snap-in Solder Pins, 3000h/85°CThrough Hole35 4700 µF 33000 µF
50 3300 µF 27000 µF
EYVinfoAluminum Capacitors Power Printed Wiring Style40 10 µF 6800 µF
EYZinfoAluminum Capacitors Power 105?C Printed Wiring Style40 10 µF 6800 µF
TVA ATOM®infoAluminum Capacitors, + 85 °C, Miniature, Axial LeadThrough Hole30 20 µF 20 µF
35 500 µF 5500 µF
50 1 µF 5000 µF
Type TEinfoAluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuitsThrough Hole50 0.47 µF 100 µF
U673D and U674DinfoAluminum Capacitors + 105?C, Tubular Radial Lead30 10 µF 8200 µF
40 560 µF 5600 µF
50 390 µF 4700 µF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account