VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>Military Qualified (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (25):
  Application Note (1)
  FAQ (1)
  Ordering Info (1)
  Selector Guide (2)
  Technical Note (17)
  Promotional Material (3)
Capacitors: Voltage 26 V to 50 V - Military Qualified
BrandsVishay, Vishay Sprague, Vishay Tansitor, Vishay Vitramon

All 7 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
DSCC 03028infoCapacitors, Fixed, ChipMLCCMultilayer Ceramic Chip Capacitors DSCC Qualified Type 03028Surface Mount060350 0.5 pF 47 nF
CWR11infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, MilitarySurface Mount35 0.1 µF 6.8 µF
50 4.7 µF
CWR16infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 QualifiedSurface Mount35 0.33 µF 15 µF
M39003/01/03/09infoCapacitors, FixedTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23Through Hole35 1.8 µF 68 µF
50 56 nF 39 µF
CWR06infoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 QualifiedSurface Mount35 0.22 µF 6.8 µF
50 0.1 µF 4.7 µF
M39006/09/21/22/25/30/31infoCapacitors, FixedTantalum, WetWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole30 8 µF 560 µF
50 5 µF 330 µF
STinfoCapacitors, FixedTantalum, WetSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple CurrentThrough Hole30 100 µF 1500 µF
50 68 µF 680 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account