Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
021 ASM Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Miniature 40 22 µF 4700 µF
030/031 AS Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard 40 2.2 µF 220 µF
117 ASD Capacitors, Fixed Aluminum Aluminum Capacitors Axial, Smallest Diameter 40 2.2 µF 4.7 µF
118 AHT Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature 40 47 µF 2200 µF
119 AHT-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based 40 47 µF 2200 µF
120 ATC Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current 40 220 µF 2200 µF
132/133 ALL-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial Long-Life, DIN-Based 40 47 µF 2200 µF
138 AML Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life 40 33 µF 3300 µF
50 10 µF 100 µF
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose Through Hole 35 33 µF 2200 µF
40 15 µF
50 10 µF 1500 µF
53D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose Through Hole 35 1100 µF 8300 µF
50 1000 µF 5000 µF
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 Through Hole 40 47 µF 2200 µF
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead Through Hole 30 20 µF 20 µF
35 500 µF 5500 µF
50 1 µF 5000 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits Through Hole 50 0.47 µF 100 µF
Mono - Axial Capacitors, Fixed Ceramic Multilayer: Leaded Dipped Axial Multilayer Ceramic Capacitors Through Hole 50 10 pF 1 µF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 35 27 nF 47 µF
50 56 nF 22 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case Through Hole 35 0.1 µF 47 µF
50 18 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 35 8.2 µF 47 µF
50 5.6 µF 22 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 35 1.8 µF 68 µF
50 56 nF 39 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 30 7 µF 560 µF
50 4.5 µF 330 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 30 47 µF 560 µF
35 39 µF 370 µF
50 33 µF 330 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 30 8 µF 680 µF
35 39 µF 560 µF
50 5 µF 390 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 30 8 µF 560 µF
50 5 µF 330 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 30 6 µF 120 µF
35 4.7 µF 100 µF
50 4 µF 78 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 30 10 µF 120 µF
35 100 µF
50 6.8 µF 78 µF
Series Type Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)