VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>Ceramic (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (24):
  Construction (3)
  Markings (2)
  Ordering Info (3)
  Reference Data (1)
  Tape and Reel Info (1)
  Technical Note (13)
  Promotional Material (1)
Capacitors: Voltage 26 V to 50 V - Ceramic
BrandsVishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Vitramon

All 8 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono - AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic CapacitorsThrough Hole50 10 pF 1 µF
Mono-Kap 50 - 100 VdcinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic CapacitorsThrough Hole50 10 pF 1 µF
Mono-Kap K10infoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole50 10 pF 0.15 µF
..DK..., ..KT...infoCapacitors, FixedCeramic,SinglelayerHigh Voltage Disc Capacitors, Screw mountingReference30 400 pF 4.7 nF
40 300 pF 3.3 nF
PEF 220, FPE 210infoCapacitors, FixedCeramic,SinglelayerPlate Capacitors with Moisture Protection Plate Capacitors for Higher VoltagesReference30 1 nF 1.5 nF
TOSZ, TOSWinfoCapacitors, FixedCeramic,SinglelayerBarrel-Style Capacitors for Dielectric Heating EquipmentReference30 25 pF 100 pF
DSCC 03028infoCapacitors, Fixed, ChipMLCCMultilayer Ceramic Chip Capacitors DSCC Qualified Type 03028Surface Mount060350 0.5 pF 47 nF
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip CapacitorsSurface Mount040250 120 pF 8.2 nF
0603 390 pF 47 nF
0805 470 pF 0.15 µF
1206 1 nF 0.47 µF
1210 10 nF 1 µF
1812 22 nF
1825 1.8 µF
10 nF 4.7 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account