VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>Film (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Application Note (1)
  Technical Note (3)
  Promotional Material (2)
Capacitors: Voltage 26 V to 50 V - Film
BrandsVishay Electro-Films, Vishay Roederstein, Vishay Sprague

All 3 datasheets shown.
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole50 1 nF 0.1 µF
Type 430PinfoCapacitors, FixedFilm, Polyester, MetallizedMetalized Polyester Film Capacitors Wrap-and-FillThrough Hole50 0.12 µF 0.68 µF
Metalized Polyester Film Capacitors, Wrap-and-Fill
CBAinfoCapacitor NetworksThin FilmFour Capacitor Binary Array Surface Mount30 1 pF 8 pF
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account