Capacitors: Voltage 26 V to 50 V - Low ESR
Type Capacitors, Fixed
Brands Vishay, Vishay BCcomponents, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
090 PUL-SI Aluminum Aluminum Capacitors Power Ultra Long Life Reference 35 4700 µF 22000 µF
135 RLI Aluminum Aluminum Capacitors, Radial Low Impedance Through Hole 35 100 µF 3300 µF
50 2200 µF
81D Aluminum Aluminum Capacitors, + 105 °C, Snap-in Through Hole 35 4700 µF 12000 µF
40
50 1200 µF 6800 µF
81DA Aluminum Aluminum Capacitors, + 105 °C, Snap-in Through Hole 30 10000 µF 15000 µF
35 4700 µF 10000 µF
40
50 6800 µF 6800 µF
HPC0603A Silicon High Performance, High Precision Surface Mount 0603 Capacitor Surface Mount 0603 50 0.8 pF 33 pF
550D Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 35 8.2 µF 47 µF
50 5.6 µF 22 µF
591D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 35 1 µF 10 µF
594D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR Surface Mount 35 2.2 µF 47 µF
50 1 µF 15 µF
597D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV Surface Mount 35 47 µF 47 µF
50 15 µF
T97 Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 50 15 µF 47 µF
TR3 Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case Surface Mount 35 0.47 µF 22 µF
50 1 µF 10 µF
ST Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 30 100 µF 1500 µF
50 68 µF 680 µF
Series Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)