VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>Radial (25 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (41):
  Application Note (1)
  Construction (2)
  Markings (1)
  Ordering Info (5)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (1)
  Technical Note (24)
  Promotional Material (5)
Capacitors: Voltage 26 V to 50 V - Radial
TypeCapacitors, Fixed
BrandsVishay, Vishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 25 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
037 RSMinfoAluminumAluminum Capacitors Radial Standard Miniature35 33 µF 2200 µF
40 150 µF 1000 µF
50 10 µF
038 RSUinfoAluminumAluminum Capacitors Radial Standard Ultra Miniature35 47 µF 4700 µF
50 22 µF 3300 µF
047 RMSinfoAluminumAluminum Capacitors, Radial Miniature Semi-ProfessionalThrough Hole35 220 µF 4700 µF
40 330 µF 3300 µF
50 220 µF
048 RMLinfoAluminumAluminum Capacitors Radial Miniature Long Life35 220 µF 4700 µF
40 2200 µF 3300 µF
50 220 µF
097 RLP 7infoAluminumAluminum Capacitors Radial Low Profile, 7 mm35
50
134 RLP 5infoAluminumAluminum Capacitors Radial Low Profile 5 mmThrough Hole35 4.7 µF 22 µF
50 1 µF 10 µF
135 RLIinfoAluminumAluminum Capacitors, Radial Low ImpedanceThrough Hole35 100 µF 3300 µF
50 2200 µF
136 RVIinfoAluminumAluminum Capacitors Radial Very Low Impedance35 1 µF 800 µF
50 820 µF
140 RTMinfoAluminumAluminum Capacitors Radial, High Temperature Miniature35 100 µF 2200 µF
50 47 µF 1000 µF
148 RUSinfoAluminumAluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional35 330 µF 4700 µF
50 220 µF 3300 µF
150 RMIinfoAluminumAluminum Capacitors Radial Miniature, Low ImpedanceThrough Hole35 100 µF 3300 µF
50 150 µF 1500 µF
165 RHTinfoAluminumAluminum Capacitors, Radial High TemperatureThrough Hole50 4700 µF 4700 µF
511DinfoAluminumAluminum Capacitors, General Purpose, Miniature, Radial LeadThrough Hole32 47 µF 2200 µF
35 120 µF
40 100 µF 1000 µF
44 120 µF 2200 µF
50 47 µF 1500 µF
517DinfoAluminumAluminum Capacitors + 105 °C, General Purpose Miniature, Radial LeadThrough Hole32 4.7 µF 4700 µF
35
44
50 0.47 µF 2200 µF
EKHinfoAluminumAluminum Capacitors Radial Style35
50
EKOinfoAluminumAluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small DimensionsThrough Hole35 33 µF 3300 µF
50 0.47 µF 2200 µF
EKSinfoAluminumAluminum Capacitors Radial StyleThrough Hole35 0.47 µF 3300 µF
50 10 µF 2200 µF
Mono-Kap 50 - 100 VdcinfoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic CapacitorsThrough Hole50 10 pF 1 µF
Mono-Kap K10infoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole50 10 pF 0.15 µF
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole50 1 nF 0.1 µF
199DinfoTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-LeadThrough Hole35 0.1 µF 47 µF
50 22 µF
489D, 499DinfoTantalum, SolidResin-Coated, Radial-Lead Solid Tantalum CapacitorsThrough Hole35 0.1 µF 47 µF
50 22 µF
790DinfoTantalum, SolidResin-Molded, Radial-Lead Solid Tantalum CapacitorsThrough Hole35 3.3 µF 33 µF
40 0.1 µF 22 µF
50 2.2 µF 68 µF
ETPWinfoTantalum, SolidResin-Coated, Radial-Leaded Solid Tantalum CapacitorsThrough Hole32.5 1 µF 68 µF
45.5 0.1 µF 47 µF
ETQWinfoTantalum, SolidResin-Coated, Radial-Lead Tantalum CapacitorsThrough Hole32.5 1 µF 68 µF
45.5 0.1 µF 47 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account